Search Results for "{0}"
Are you looking for product listings related to:
Your local authorized Swagelok sales and service center may have additional options.
-
Riboflavin Tests Demonstration Swagelok® DR Series Valve Design is Cleaner/Computational Fluid Dynamics Demonstrate Swagelok TS Series Fitting Design Minimizes Fluid Holdup
An independent testing and validations service performed a comparison test of weir-style valves and Swagelok DR series radial diaphragm valves to determine susceptibility to entrapment and to compare the relative cleanability of the two styles; computational fluid dynamics (CFD) analysis was used to...
-
ALD3 Diaphragm Valve Technical Report
This report covers: helium seat leak testing; valve flow consistency analysis; lab cycle testing; actuator thermal isolation and valve thermal response; particle counting; surface finish; moisture analysis; hydrocarbon analysis; pneumatic actuation response.
-
Swagelok® DRP Series Ultrahigh-Purity Fluoropolymer 3-Way Diaphragm Valve Technical Report Abstracts
Pages 1-2. Features: These abstracts summarize the testing conducted by an independent third party and Swagelok on the DRP series 3-way valve.
-
Tube Fittings Performance Product Test Reports PTRs and Third-Party Product Approvals
Tube fitting performance can be evaluated using three specific types of test criteria. These tests allow a tube fitting to be evaluated under varying dynamic conditions. The following Product Test Reports (PTRs), for Swagelok® tube fittings, are available upon request.
-
Tubing Data Sheet, Engineered Combinations
Scopre: This data sheet contains suggested allowable working pressures for assemblies of Swagelok® tube fittings with tubing of diverse materials. Tubing data, tubing selection, tubing handling, gas service, tubing installation, suggested allowable working pressure tables, elevated temperature fact...
-
6Mo Alloys Advantages of Alloy 6HN over Alloy 254
Alloy 254 has commonly been the industry choice for applications needing NORSOK-approved 6-moly material. Newer alloys, such as 6HN, have 6% higher nickel content than Alloy 254 which provides significantly better corrosion resistance than Alloy 254 at a similar price point.
-
ALD20 Valve Technical Report
This technical report provides data on Swagelok® ALD20 valve for high flow applications.
-
316 Stainless Steel Swagelok® Tube Fittings with Advanced Geometry Back Ferrules
Simplify Installation, Improve Performance, and Reduce Total Installed Cost.
-
igc II Gas Distribution System Technical Report
Features: this technical report provides data on Swagelok IGC II gas distribution systems.