Search Results for "MS-IG-"
Your local authorized Swagelok sales and service center may have additional options.
-
Tube Fittings and Adapters — Spare Parts and Accessories — Gap Inspection GaugesYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
MS-IG-600 - 3/8 in. - - - MS-IG-1610 - 1 in., 25 mm - - - MS-IG-612M - 1/4 in., 1/2 in., 6 mm, 8 mm, 10 mm, 12 mm - - - MS-IG-468 - 1/4 in., 3/8 in., 1/2 in., 6 mm, 12 mm - - - MS-IG-400 - 1/4 in., 6 mm - - - MS-IG-200 - 1/8 in., 2 mm, 3 mm - - - MS-IG-500 - 5/16 in., 8 mm - - - MS-IG-10M0 - 10 mm - - - MS-IG-1010 - 5/8 in., 14 mm, 15 mm, 16 mm - - - MS-IG-100 - 1/16 in. - - - MS-IG-1410 - 7/8 in., 20 mm, 22 mm - - - MS-IG-810 - 1/2 in., 12 mm - - - MS-IG-1210 - 3/4 in., 18 mm - - -
Product Availability by Store Location
Hours