Search Results for "diaphragm"
Are you looking for product listings related to: diaphragm
Your local authorized Swagelok sales and service center may have additional options.
-
Ultrahigh-Purity Fluoropolymer Diaphragm Valves, DRP Series
Features: Pneumatic and quarter-turn manual 2-way and 3-way models; pneumatic and manual models with adjustable flow and bypass features; DuPont® Teflon® modified PTFE wetted parts and polypropylene actuator; Meet SEMI Standard F57-0301 for ultrahigh-purity system components; Fine thread flare and N...
-
Springless Diaphragm Valves for High Performance, DP Series
Features: Suitable for ultrahigh-purity applications; 316L VIM-VAR stainless steel body; Low-pressure and high-pressure models; VCR®, tube butt weld, and modular surface-mount end connections; Manual or pneumatic actuation
-
Solenoid Valves for Electropneumatically Actuated Bellows and Diaphragm Valves
The 3-way solenoid valve opens when it receives and electrical signal, allowing air to enter the actuator. Features: indicator light, voltage surge supressor, manual overide button, 24 in. (61 cm) leads, alternating- or direct-current operating voltages, low power consumption
-
Springless Diaphragm Valves 1.125 in. for High Performance, DP Series
Features: 1.125 in. C-seal and W-seal designs; Available in two- and three-port configurations; Compact pneumatic and manual actuators
-
Process Regulators
A pressure regulator has a sensing element (piston or diaphragm) which, on one side, is subjected to a load force (FS) created by a spring (as shown below) or gas pressure. On the other side, the sensing element is subject to the force (F) of the system fluid.
-
Pressure Gauges for the Sanitary Industries, PSD and PSF Series
4 in. nominal (100 mm) dial size with dual psig and bar scale; Glycerin-filled case available; Available unfilled case with polysulfone lens autoclavable to 300°F (148°C); All-welded 316L stainless steel diaphragm seal and Bourdon tube; stainless steel case.