Search Results for "tube"
Are you looking for product listings related to: tube
Your local authorized Swagelok sales and service center may have additional options.
-
Tubing and Tube Accessories
Find reliable tubing options with the material properties needed for your application. Make sure your system is built to last with tubing accessories that help you cut, bend, deburr, and support tubing so it provides leak-tight performance. Tubing and Tube Accessories Tubing offers a variety of adv...
-
Hoses and Flexible Tubing
Swagelok offers one of the broadest selections of general industrial and high-purity hoses with a variety of core materials, reinforcement styles, end connections, and insulation options to meet your diverse applications needs for the transportation of liquids and gases. Hoses play a critical r...
-
Fittings
Whether you need fittings for corrosive environments, extreme temperatures, or high pressure, we have reliable options for you. Build connections you can trust with fittings available in a wide range of alloy materials. Swagelok Fittings When the world’s most respected companies want to make lasting...
-
Measurement Devices
Swagelok offers easy-to-operate and easy-to-read gauges, transducers, sensors, and flowmeters that provide accurate readings on demand. Flow Sensors FV4 Series Flow Sensors help identify increasing or decreasing flow in gas systems. The snap-action float provides positive actuation for accurate se...
-
Welding System
For projects requiring a consistent and efficient approach to welding, the Swagelok orbital welding system offers precision and control combined with easy-to-use touchscreen operation. It provides cost-effective, reliable orbital gas tungsten arc welds (GTAW) for both tubing and pipe. Orbital Weldin...
-
Valves
From the far reaches of space to the bottom of the ocean and everywhere in between, trust leak-tight, long-lasting Swagelok valves in your critical applications. Known for durability derived from carefully controlled manufacturing practices, our valves perform reliably even after years of use in dem...
-
Sample Cylinders
Swagelok offers a wide selection of sample cylinders that are compliant with various transportation industry standards related to chemical transfer. These durable, pressure-rated metal cylinders also prevent samples from escaping during grab sample system operation and are easy to clean. Sample Cyli...
-
Tubing
Choose tubing designed to perform and meet the challenges of virtually any industry or application for the heart of your fluid system. Swagelok supplies or sources, based on specific material properties, the following wide range of tubing options to meet a variety of application needs as a full sol...
-
Flexible Tubing
PFA and vinyl flexible tubing offer two chemically resistant, translucent solutions for low-pressure applications where chemical reactions may be a concern and transparency is needed to monitor system flow. The form-fit-and-stay capability of CT convoluted vacuum tubing can compensate for misalignm...
-
Tube Benders
Swagelok's easy-to-use tube benders provide high-quality bends on fractional and metric tubing, reducing installation time and effort. Having accurate, quality tube bends is key in realizing a functional system design. Along with ease-of-use, these tube benders provide a reduction in the potential ...