Search Results for "tube"
Are you looking for product listings related to: tube
Your local authorized Swagelok sales and service center may have additional options.
-
Hose and Flexible Tubing
Hose Assemblies, Bulk Hose, Flexible Tubing, and End Connections ■ Core materials include metal, PTFE, PFA, vinyl, nylon, polyethylene, and rubber ■ Nominal hose sizes 1/8 to 2 in. ■ Wide range of fractional and metric end connections ■ Custom lengths available ■ Optional covers, tagging, and t...
-
6-Moly Seamless Tubing
6-moly seamless tubing provides pitting and crevice corrostion resistance in aggressive chloride-bearing media with higher strength than traditional austenitic stainless steels. Sizes include 1/4, 3/8, 1/2, 3/4, and 1 in. and 6, 8, 10, 12, 20, and 25 mm outside diameter.
-
Jacketed Tube Connector, JTC
Features: For use with 1/4, 3/8, and 1/2 in. jacketed tubing with up to 1/16 in. nominal jacket thickness; Available in all standard tube fitting configurations; Provides a leak-tight seal on the tubing jacket preventing environmental ingress; Easy and rapid assembly; Designed for repeated disassemb...
-
Assembly-by-Torque, AbT, Tube Fitting
Features: Assembly by torque—150 ±13 in.· lb (17 ±1.5 N·m); Repeated reassembly by torque—seal performance is maintained through repeated reassemblies of the tube fitting at the same torque value; Visual confirmation on initial assembly—AbT nut covers the dynamic wedge when complete pull-up is achie...