Check Valves — Lift Check Valves, 50 Series
Your local authorized Swagelok sales and service center may have additional options.
-
Check Valves — Lift Check Valves, 50 Series — Fixed Pressure
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-53F2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT SS-53S6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-56S6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-58F8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-58S8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-58S12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting SS-53F4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-53S4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting
Product Availability by Store Location
Hours