VCO® O-Ring Face Seal Fittings — Male Connectors
Your local authorized Swagelok sales and service center may have additional options.
-
VCO® O-Ring Face Seal Fittings — Male Connectors — 90° Elbows
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-VCO-9-400 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. Swagelok® Tube Fitting SS-8-VCO-9-810 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 1/2 in. Swagelok® Tube Fitting SS-8-VCO-2-8 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 1/2 in. Male NPT SS-4-VCO-2-4 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. Male NPT SS-4-VCO-9P-4ST 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 7/16-20 in. Male SAE/MS Straight Thread -
VCO® O-Ring Face Seal Fittings — Male Connectors — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type316L-4-VCO-1A 316L Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. Automatic Tube Butt Weld SS-12-VCO-6-1210 316 Stainless Steel 3/4 in. VCO® O-Ring Face Seal Fitting 3/4 in. Swagelok® Tube Fitting SS-4-VCO-1 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. Tube Socket Weld SS-4-VCO-1-2 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/8 in. Male NPT SS-4-VCO-1-4 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. Male NPT SS-4-VCO-1-4ST 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 7/16-20 in. Male SAE/MS Straight Thread SS-4-VCO-6-400 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. Swagelok® Tube Fitting SS-4-VCO-6-6M0 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 6 mm Swagelok® Tube Fitting SS-6-VCO-1 316 Stainless Steel 3/8 in. VCO® O-Ring Face Seal Fitting 3/8 in. Tube Socket Weld SS-8-VCO-1 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 1/2 in. Tube Socket Weld SS-8-VCO-1-6 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 3/8 in. Male NPT SS-8-VCO-1-8 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 1/2 in. Male NPT SS-8-VCO-6-810 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 1/2 in. Swagelok® Tube Fitting SS-4-VCO-6-200 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/8 in. Swagelok® Tube Fitting SS-8-VCO-6-600 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 3/8 in. Swagelok® Tube Fitting SS-8-VCO-1-BL 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Blind (Undrilled) Body - - SS-12-VCO-1-12 316 Stainless Steel 3/4 in. VCO® O-Ring Face Seal Fitting 3/4 in. Male NPT SS-16-VCO-1-16 316 Stainless Steel 1 in. VCO® O-Ring Face Seal Fitting 1 in. Male NPT SS-8-VCO-1-6ST 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 9/16-18 in. Male SAE/MS Straight Thread SS-4-VCO-1-6ST 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 9/16-18 in. Male SAE/MS Straight Thread SS-16-VCO-1 316 Stainless Steel 1 in. VCO® O-Ring Face Seal Fitting 1 in. Tube Socket Weld SS-4-VCO-1-BL 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Blind (Undrilled) Body - -
Product Availability by Store Location
Hours