Manifolds — Five-Valve Manifolds, Instrument
Valves available with these specifications:
- 1/4 and 3/4 in. (12 mm)
- –65°F (–53°C) to 1200°F (648°C)
- 316 stainless steel
- 1715 psig (118 bar) to 6000 psig (413 bar)
- Five valve
Your local authorized Swagelok sales and service center may have additional options.
-
Manifolds — Five-Valve Manifolds, Instrument — 5 Valve, Ball Stem
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-V5NBF8-FL 316 Stainless Steel 1/2 in. Female NPT Instrumentation Connection Flange SS-VB5NBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-V5NBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT
Product Availability by Store Location
Hours