text.skipToContent text.skipToNavigation
high volume swaging units (hvsu)

Swagelok® High-Volume Swaging Units (HVSU)

Swagelok® high-volume swaging units (HVSU) make it easy to preswage Swagelok nuts and ferrules onto stainless steel tubing so that you can create reliable tubing connections.

Get Help with Selecting HVSUs

Swagelok high-volume swaging units (HVSU) are engineered to efficiently and reliably preswage Swagelok nuts and ferrules onto stainless steel tubing. These pneumatically driven and electronically controlled units utilize advanced sensors to initiate and halt the process, ensuring consistent and precise preswaging results, even in high-volume applications. With a high cycle life and an integrated cycle counter, the HVSU facilitates preventive maintenance, enhancing the unit's longevity and reliability.

Designed for versatility and ease of use, the HVSU accommodates 1/4, 3/8, and 1/2 in. as well as 6, 8, 10, and 12 mm tubing sizes without the need for additional tools to switch between sizes. This flexibility makes it ideal for various industrial applications where efficiency and precision are paramount. By reducing the time and effort required for tubing installation, the HVSU helps improve overall productivity and promotes secure, leak-tight connections.

Need help selecting the right preswaging tool?

Contact a Specialist

HVSU Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Swagelok onsite leak detection services
How to Avoid System Leaks: The Importance of Proper Tube Preparation

A successful tube fitting depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.

Green Alternative Systems gauge
Case Study: Swagelok Helps Green Alternative Systems Control Labor Costs with Tube Bending Solutions

With Swagelok’s help testing ways to control labor costs, Green Alternative Systems (GAS) experienced a 75% reduction in production time—which translated into $224,000 in annual labor savings. Read more about how the collaboration paid off.

Swagelok 수동 튜브 벤더 사용 모습
복잡한 튜빙 시스템을 구현하는 데 필요한 세 가지 T

핸드 튜브 벤더를 사용할 때 세 가지 T를 통해 어떻게 누설 지점이 더 적고 유동 효율이 높은 복잡한 튜빙 시스템을 구현할 수 있는지 알아보십시오.

Swagelok 수동 튜브 벤더 사용 모습
Swagelok 수동 튜브 벤더 사용 방법

수동 튜브 벤더를 사용하여 튜빙에 정확하고 효율적으로 90° 및 180° 벤딩을 만드는 방법을 알아보십시오. Swagelok® 수동 튜브 벤더는 Swagelok 튜브 피팅과 함께 사용되는 대부분의 재질로 제조된 튜빙에 일관적인 고품질 벤딩을 제공합니다.

This process may take several minutes. Please be patient and remain on the page.