Catalogs
Tube Fittings and Adapters — Spare Parts and Accessories — O-Rings
Engineered for repeatable vacuum sealing, this FKM O-ring maintains integrity through frequent disconnections in Ultra-Torr assemblies.
Ultra-Torr Vacuum Fittings
Features: Stainless steel construction, fluorocarbon FKM O-ring; Reliable, repeatable sealing performance; Available in tube sizes from 1/16 to 1 1/2 in.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
T-0-OR-010 | PTFE | Uniform O-Ring Size 010 | - | - | - | View Product |
T-0-OR-111 | PTFE | Uniform O-Ring Size 111 | - | - | - | View Product |
VT-7-OR-001-1/2 | Fluorocarbon FKM | 1/16 in. | - | - | - | View Product |
VT-7-OR-006 | Fluorocarbon FKM | Uniform O-Ring Size 006 | - | - | - | View Product |
VT-7-OR-010 | Fluorocarbon FKM | Uniform O-Ring Size 010 | - | - | - | View Product |
VT-7-OR-012 | Fluorocarbon FKM | Uniform O-Ring Size 012 | - | - | - | View Product |
VT-7-OR-014 | Fluorocarbon FKM | Uniform O-Ring Size 014 | - | - | - | View Product |
VT-7-OR-111 | Fluorocarbon FKM | Uniform O-Ring Size 111 | - | - | - | View Product |
VT-7-OR-116 | Fluorocarbon FKM | Uniform O-Ring Size 116 | - | - | - | View Product |
VT-7-OR-120 | Fluorocarbon FKM | Uniform O-Ring Size 120 | - | - | - | View Product |
VT-7-OR-215 | Fluorocarbon FKM | Uniform O-Ring Size 215 | - | - | - | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。