text.skipToContent text.skipToNavigation
Swagelok VCO O-ring face seal fittings

Swagelok VCO® O-Ring Face Seal Fittings

VCO® O-Ring face seal fittings are easy to assemble, reducing installation time, and can be installed where space is limited. They are suitable for use with high to critical vacuum pressures and over a wide range of temperatures.

Categories

Bulkheads

Bulkheads

Designed to fit in various spaces, these bulkheads ensure vacuum-tight seals within a wide range of temperatures.

Female Connectors

Female Connectors

Female connectors with a VCO fitting on one end are available in a range of sizes and deliver a leak-tight seal that is resistant to vibration fatigue.

Glands

Glands

These glands compress against the O-ring to ensure a positive seal and necessary deformation for proper functionality.

Male Connectors

Male Connectors

These male connectors feature an O-ring sealed in a groove on their face, enabling compression against the gland's surface to create a seal.

Spare Parts and Accessories

Spare Parts and Accessories

Ensure optimal performance and reliability for your fluid systems with our high-quality components.

VCO O-Ring Face Seal Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Using a gap inspection gauge to confirm proper installation of a Swagelok tube fitting
Swagelok Tube Fitting Installation

This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.

VCO O-ring face seal fitting

VCO O-Ring Face Seal Fittings

VCO® O-Ring Face Seal Fittings are engineered for rapid assembly in pipe, tube, and welded systems for general industry, high-pressure, high-purity, and critical vacuum applications. Sealing is accomplished with a captive O-ring in the fitting body, available in a variety of materials. VCO fittings install easily in limited spaces, with no axial clearance required.

This process may take several minutes. Please be patient and remain on the page.