Pipe Fittings — Nipples
Your local authorized Swagelok sales and service center may have additional options.
-
Pipe Fittings — Nipples — Hex Nipples
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeM-8-HN Alloy 400 1/2 in. Male NPT 1/2 in. Male NPT B-4-HN Brass 1/4 in. Male NPT 1/4 in. Male NPT B-8-HN Brass 1/2 in. Male NPT 1/2 in. Male NPT SS-12-HN 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT SS-16-HN-16RS 316 Stainless Steel 1 in. Male NPT 1 in. Male ISO Parallel Thread, Straight Shoulder SS-16-HN-16RT 316 Stainless Steel 1 in. Male NPT 1 in. Male ISO Tapered Thread SS-24-HN 316 Stainless Steel 1 1/2 in. Male NPT 1 1/2 in. Male NPT SS-2-HN 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT SS-2-HN-2RS 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male ISO Parallel Thread, Straight Shoulder SS-4-HN-10K 316 Stainless Steel 1/4 in. Heavy Wall Male NPT 1/4 in. Heavy Wall Male NPT SS-4-HN-4RS 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male ISO Parallel Thread, Straight Shoulder SS-4-HN-4RT 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male ISO Tapered Thread SS-4-HN-RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread SS-6-HN 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT SS-2-HN-2RT 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male ISO Tapered Thread SS-4-HN 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT SS-6-HN-6RS 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male ISO Parallel Thread, Straight Shoulder SS-6-HN-6RT 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male ISO Tapered Thread SS-6-HN-RT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread 3/8 in. Male ISO Tapered Thread SS-12-HN-12RS 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male ISO Parallel Thread, Straight Shoulder SS-12-HN-12RT 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male ISO Tapered Thread SS-16-HN 316 Stainless Steel 1 in. Male NPT 1 in. Male NPT SS-8-HN 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT SS-8-HN-10K 316 Stainless Steel 1/2 in. Heavy Wall Male NPT 1/2 in. Heavy Wall Male NPT SS-8-HN-8RS 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male ISO Parallel Thread, Straight Shoulder SS-8-HN-8RT 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male ISO Tapered Thread SS-8-HN-RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 1/2 in. Male ISO Tapered Thread 2507-8-HN-SG2 Super Duplex Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT -
Pipe Fittings — Nipples — Close Nipples
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12-CN 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT SS-16-CN 316 Stainless Steel 1 in. Male NPT 1 in. Male NPT SS-2-CN 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT SS-4-CN 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT SS-6-CN 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT SS-8-CN 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT -
Pipe Fittings — Nipples — Hex Long Nipples
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12-HLN-2.00 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT SS-12-HLN-3.00 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT SS-12-HLN-4.00 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT SS-16-HLN-3.00 316 Stainless Steel 1 in. Male NPT 1 in. Male NPT SS-16-HLN-4.00 316 Stainless Steel 1 in. Male NPT 1 in. Male NPT SS-2-HLN-1.50 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT SS-2-HLN-2.00 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT SS-2-HLN-3.00 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT SS-4-HLN-2.50 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT SS-6-HLN-2.00 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT SS-6-HLN-2.50 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT SS-6-HLN-3.00 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT SS-6-HLN-4.00 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT SS-8-HLN-2.00 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT SS-8-HLN-3.00 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT SS-8-HLN-4.00 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT SS-8-HLN-6.00 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT SS-4-HLN-1.50 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT SS-4-HLN-2.00 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT SS-8-HLN-2.50 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT SS-4-HLN-3.00 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT SS-4-HLN-4.00 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT SS-4-HLN-6.00 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT SS-6-HLN-1.50 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT
Product Availability by Store Location
Hours