Weld Fittings — Weld Adapters
Fittings available with these specifications:
- 1/2 to 1 in.
- Straight
- 316 stainless steel
- –20 to 1000°F (–28 to 537°C)
Your local authorized Swagelok sales and service center may have additional options.
-
Weld Fittings — Weld Adapters — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12-MPW-A-8TSW 316 Stainless Steel 3/4 in. Pipe Butt Weld 1/2 in. Tube Socket Weld SS-16-MPW-A-8TSW 316 Stainless Steel 1 in. Pipe Butt Weld 1/2 in. Tube Socket Weld SS-8-MPW-A-6TSW 316 Stainless Steel 1/2 in. Pipe Butt Weld 3/8 in. Tube Socket Weld SS-8-MPW-A-8TSW 316 Stainless Steel 1/2 in. Pipe Butt Weld 1/2 in. Tube Socket Weld SS-8-MTW-A-4TSW 316 Stainless Steel 1/2 in. Tube Butt Weld 1/4 in. Tube Socket Weld
Product Availability by Store Location
Hours