text.skipToContent text.skipToNavigation
Cone and thread fitting

Swagelok® Cone and Thread Fittings (IPT Series)

Swagelok® IPT series cone and thread fittings are manufactured in various alloys to provide reliable performance in different end-use environments and in medium- and high-pressure applications up to 60 000 psig (4134 bar).

View Cone and Thread Fittings

Cone and thread (C&T) connections have long been trusted to provide dependable medium- and high-pressure performance. Swagelok IPT series cone and thread fittings are available in 316 stainless steel, alloy 625, and alloy 2507 materials and in sizes from 1/4 in. up to 1 1/2 in. They can be used at temperatures up to 700°F (371°C).

Swagelok IPT series cone and thread fittings that meet NACE MR0175/ISO 15156 are available, as are anti-vibration connection components. Weep holes are standard on all pressure connections to make it simple to verify proper connection. Female medium- and high-pressure C&T fittings, adapters, and couplings are supplied complete with glands and collars except where noted.

Looking for more information about cone and thread fittings?

Contact Local Specialists

Cone and Thread Fittings Categories

Adapters

Adapters

Ensure reliable medium- and high-pressure connection performance with cone and thread (C&T) adapters.

Bulkheads

Bulkheads

Make a medium- or high-pressure connection between components through a partition with a bulkhead fitting.

Caps and Plugs

Caps and Plugs

Fully pressurize your system with a cap for tubing or a plug for a port.

Couplings

Couplings

Join together two pipes or tubes with a coupling, or short lengths of pipe or tube with a socket, at one or both ends.

Glands and Collars

Glands and Collars

Secure tubing with a collar and gland nut to create a seal against the coned surface of the fitting.

High-Pressure Cone and Ferrule Fittings, Sno-Trik

High-Pressure Cone and Ferrule Fittings, Sno-Trik

Withstand high pressures, vibrations, and impacts without leaking in demanding applications with high-pressure cone and ferrule fittings.

Cone and Thread Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

Find the Right Fitting for Your Application

Follow a side-by-side comparison that demonstrates how Swagelok® FK series tube fittings can drastically reduce installation time compared to cone and thread fittings, and see how they protect against minor flaws that can lead to rework.

Compare the Fittings

Swagelok Resources Curated for You

anatomy of a hydrogen fitting
The Anatomy of a Hydrogen Fitting

Learn why fittings designed specifically for hydrogen applications can help fuel cell vehicle OEMs and infrastructure developers achieve safer and more reliable fuel systems.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

hydrogen transportation needs optimized component selection
Optimizing Component Selection for Hydrogen Fuel Cell Vehicles

Hydrogen transportation depends on reliable component specification and selection. Learn more about what it takes to find the right components.

offshore oil operator working with Swagelok fk tube fittings
Case Study: Offshore Oil Operator

Learn how switching from cone and thread to FK series fittings helped an offshore oil platform operator reduce installation time by 80%.

This process may take several minutes. Please be patient and remain on the page.