Needle and Metering Valves — Rising Plug Valves, 4P and 5P Series — Straight Pattern
Выберите варианты исполнения для конфигурирования изделия, чтобы посмотреть цены или добавить его в корзину.
Очистить все
Очистить все
Каталоги
Needle and Metering Valves — Rising Plug Valves, 4P and 5P Series — Straight Pattern
Rising plug valves offer a roddable, straight-through orifice, gauge ports, and a variety of material options for system versatility.
Rising Plug Valves, 4P and 5P Series
Features: Roddable, straight-through orifice for maximum flow; Working pressures up to 6000 psig (413 bar); Packing below the threads; Replaceable seat and stem tip design
Похожие изделия
Код изделия
|
Материал корпуса
|
Размер соединения 1
|
Тип соединения 1
|
Размер соединения 2
|
Тип соединения 2
|
|
---|---|---|---|---|---|---|
SS-4PDF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Просмотр изделия |
SS-4PDM4-F4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Просмотр изделия |
SS-5PDF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Просмотр изделия |
SS-5PDM8-F8 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Female NPT | Просмотр изделия |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.