Catalogs
Diaphragm-Sealed Valves — Spare Parts and Accessories — Diaphragm and Seal Kit
Select from a variety of spare parts and accessories for your Swagelok valve.
Springless Diaphragm Valves for High Performance, DP Series
Features: Suitable for ultrahigh-purity applications; 316L VIM-VAR stainless steel body; Low-pressure and high-pressure models; VCR®, tube butt weld, and modular surface-mount end connections; Manual or pneumatic actuation
High-Flow, Springless Diaphragm Valves, DF Series
Features: 316L VAR stainless steel body; Working pressures up to 300 psig (20.6 bar); 1/4, 3/8, and 1/2 in.; 10 and 12 mm end connections
Diaphragm Valves, DL and DS Series
Features: Packless, all-metal containment; Working pressures from vacuum to 3500 psig (241 bar); Temperatures from –100 to 250°F (–73 to 121°C)
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
E-3DK-DA | Elgiloy | - | - | - | - | View Product |
E-3DK-DF | Elgiloy | - | - | - | - | View Product |
E-3DK-DP | Elgiloy | - | - | - | - | View Product |
SS-3DK-DS | - | - | - | - | - | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。