text.skipToContent text.skipToNavigation

Raccords et adaptateurs pour tubes — Pièces détachées et accessoires — Écrous femelles

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Raccords et adaptateurs pour tubes — Pièces détachées et accessoires — Écrous femelles
Des raccords étanches, résistants aux vibrations et qui garantissent un parfait maintien des tubes. La remarquable fiabilité des raccords pour tubes Swagelok est prouvée par le succès constant de ces raccords depuis plus de 65 ans. Elle a par ailleurs été documentée dans de nombreux rapports d'essais publiés, y compris dans des comptes rendus de tests effectués dans des conditions extrêmes.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-602-1 Super Duplex Stainless Steel 3/8 in. Female Swagelok® Tube Fitting - - View Product
825-402-1 Alloy 825 1/4 in. Swagelok® Tube Fitting - - View Product
B-102-1 Brass 1/16 in. Female Swagelok® Tube Fitting - - View Product
B-202-1 Brass 1/8 in. Female Swagelok® Tube Fitting - - View Product
B-402-1 Brass 1/4 in. Female Swagelok® Tube Fitting - - View Product
B-602-1 Brass 3/8 in. Female Swagelok® Tube Fitting - - View Product
B-6M2-1 Brass 6 mm Female Swagelok® Tube Fitting - - View Product
HC-202-1 Alloy C-276 1/8 in. Female Swagelok® Tube Fitting - - View Product
HC-402-1 Alloy C-276 1/4 in. Female Swagelok® Tube Fitting - - View Product
HC-602-1 Alloy C-276 3/8 in. Female Swagelok® Tube Fitting - - View Product
HC-812-1 Alloy C-276 1/2 in. Female Swagelok® Tube Fitting - - View Product
M-402-1 Alloy 400/R-405 1/4 in. Female Swagelok® Tube Fitting - - View Product
M-602-1 Alloy 400/R-405 3/8 in. Female Swagelok® Tube Fitting - - View Product
M-812-1 Alloy 400/R-405 1/2 in. Female Swagelok® Tube Fitting - - View Product
NY-602-1 Nylon 3/8 in. Female Swagelok® Tube Fitting - - View Product
S-1212-1 Carbon Steel 3/4 in. Female Swagelok® Tube Fitting - - View Product
S-1612-1 Carbon Steel 1 in. Female Swagelok® Tube Fitting - - View Product
SS-1012-1 316 Stainless Steel 5/8 in. Female Swagelok® Tube Fitting - - View Product
SS-102-1 316 Stainless Steel 1/16 in. Female Swagelok® Tube Fitting - - View Product
SS-10M2-1 316 Stainless Steel 10 mm Female Swagelok® Tube Fitting - - View Product
SS-1212-1 316 Stainless Steel 3/4 in. Female Swagelok® Tube Fitting - - View Product
SS-12M2-1 316 Stainless Steel 12 mm Female Swagelok® Tube Fitting - - View Product
SS-1412-1 316 Stainless Steel 7/8 in. Female Swagelok® Tube Fitting - - View Product
SS-14M2-1 316 Stainless Steel 14 mm Female Swagelok® Tube Fitting - - View Product
SS-15M2-1 316 Stainless Steel 15 mm Female Swagelok® Tube Fitting - - View Product
SS-1612-1 316 Stainless Steel 1 in. Female Swagelok® Tube Fitting - - View Product
SS-16M2-1 316 Stainless Steel 16 mm Female Swagelok® Tube Fitting - - View Product
SS-18M2-1 316 Stainless Steel 18 mm Female Swagelok® Tube Fitting - - View Product
SS-2002-1 316 Stainless Steel 1 1/4 in. Female Swagelok® Tube Fitting - - View Product
SS-202-1 316 Stainless Steel 1/8 in. Female Swagelok® Tube Fitting - - View Product
SS-20M2-1 316 Stainless Steel 20 mm Female Swagelok® Tube Fitting - - View Product
SS-22M2-1 316 Stainless Steel 22 mm Female Swagelok® Tube Fitting - - View Product
SS-2402-1 316 Stainless Steel 1 1/2 in. Female Swagelok® Tube Fitting - - View Product
SS-25M2-1 316 Stainless Steel 25 mm Female Swagelok® Tube Fitting - - View Product
SS-2M2-1 316 Stainless Steel 2 mm Female Swagelok® Tube Fitting - - View Product
SS-302-1 316 Stainless Steel 3/16 in. Female Swagelok® Tube Fitting - - View Product
SS-3202-1 316 Stainless Steel 2 in. Female Swagelok® Tube Fitting - - View Product
SS-3M2-1 316 Stainless Steel 3 mm Female Swagelok® Tube Fitting - - View Product
SS-4M2-1 316 Stainless Steel 4 mm Female Swagelok® Tube Fitting - - View Product
SS-502-1 316 Stainless Steel 5/16 in. Female Swagelok® Tube Fitting - - View Product
SS-6M2-1 316 Stainless Steel 6 mm Female Swagelok® Tube Fitting - - View Product
SS-8M2-1 316 Stainless Steel 8 mm Female Swagelok® Tube Fitting - - View Product
T-402-1 PTFE 1/4 in. Female Swagelok® Tube Fitting - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.