Front ferrule provides a precise seal and tube grip—ideal for maintaining leak-tight performance in critical fluid systems.
Catalogs
Tube Fittings and Adapters — Spare Parts and Accessories — Front Ferrules
Gaugeable Alloy 2507 Super Duplex Tube Fittings
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
PFA Tube Fittings
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-1213-1 | Super Duplex Stainless Steel | 3/4 in. | - | - | - | View Product |
| 2507-403-1 | Super Duplex Stainless Steel | 1/4 in. | - | - | - | View Product |
| 2507-603-1 | Super Duplex Stainless Steel | 3/8 in. | - | - | - | View Product |
| 2507-813-1 | Super Duplex Stainless Steel | 1/2 in. | - | - | - | View Product |
| 6MO-813-1 | 6-Moly | 1/2 in. | - | - | - | View Product |
| 825-403-1 | Alloy 825 | 1/4 in. | - | - | - | View Product |
| B-203-1 | Brass | 1/8 in. | - | - | - | View Product |
| B-403-1 | Brass | 1/4 in. | - | - | - | View Product |
| B-603-1 | Brass | 3/8 in. | - | - | - | View Product |
| HC-203-1 | Alloy C-276 | 1/8 in. | - | - | - | View Product |
| HC-403-1 | Alloy C-276 | 1/4 in. | - | - | - | View Product |
| HC-603-1 | Alloy C-276 | 3/8 in. | - | - | - | View Product |
| HC-813-1 | Alloy C-276 | 1/2 in. | - | - | - | View Product |
| INC-403-1 | Alloy 600 | 1/4 in. | - | - | - | View Product |
| M-603-1 | Alloy 400/R-405 | 3/8 in. | - | - | - | View Product |
| M-813-1 | Alloy 400/R-405 | 1/2 in. | - | - | - | View Product |
| NY-1213-1 | Nylon | 3/4 in. | - | - | - | View Product |
| NY-1613-1 | Nylon | 1 in. | - | - | - | View Product |
| NY-403-1 | Nylon | 1/4 in. | - | - | - | View Product |
| NY-603-1 | Nylon | 3/8 in. | - | - | - | View Product |
| NY-813-1 | Nylon | 1/2 in. | - | - | - | View Product |
| PFA-423-1 | PFA | 1/4 in. | - | - | - | View Product |
| PFA-823-1 | PFA | 1/2 in. | - | - | - | View Product |
| S-1213-1 | Carbon Steel | 3/4 in. | - | - | - | View Product |
| S-1613-1 | Carbon Steel | 1 in. | - | - | - | View Product |
| SS-1013-1 | 316 Stainless Steel | 5/8 in. | - | - | - | View Product |
| SS-103-1 | 316 Stainless Steel | 1/16 in. | - | - | - | View Product |
| SS-103-1-B1000 | 316 Stainless Steel | 1/16 in. | - | - | - | View Product |
| SS-10M3-1 | 316 Stainless Steel | 10 mm | - | - | - | View Product |
| SS-1213-1 | 316 Stainless Steel | 3/4 in. | - | - | - | View Product |
| SS-12M3-1 | 316 Stainless Steel | 12 mm | - | - | - | View Product |
| SS-1413-1 | 316 Stainless Steel | 7/8 in. | - | - | - | View Product |
| SS-14M3-1 | 316 Stainless Steel | 14 mm | - | - | - | View Product |
| SS-15M3-1 | 316 Stainless Steel | 15 mm | - | - | - | View Product |
| SS-1613-1 | 316 Stainless Steel | 1 in. | - | - | - | View Product |
| SS-16M3-1 | 316 Stainless Steel | 16 mm | - | - | - | View Product |
| SS-18M3-1 | 316 Stainless Steel | 18 mm | - | - | - | View Product |
| SS-2003-1 | 316 Stainless Steel | 1 1/4 in. | - | - | - | View Product |
| SS-203-1 | 316 Stainless Steel | 1/8 in. | - | - | - | View Product |
| SS-20M3-1 | 316 Stainless Steel | 20 mm | - | - | - | View Product |
| SS-22M3-1 | 316 Stainless Steel | 22 mm | - | - | - | View Product |
| SS-2403-1 | 316 Stainless Steel | 1 1/2 in. | - | - | - | View Product |
| SS-25M3-1 | 316 Stainless Steel | 25 mm | - | - | - | View Product |
| SS-28M3-1 | 316 Stainless Steel | 28 mm | - | - | - | View Product |
| SS-2M3-1 | 316 Stainless Steel | 2 mm | - | - | - | View Product |
| SS-303-1 | 316 Stainless Steel | 3/16 in. | - | - | - | View Product |
| SS-3203-1 | 316 Stainless Steel | 2 in. | - | - | - | View Product |
| SS-3M3-1 | 316 Stainless Steel | 3 mm | - | - | - | View Product |
| SS-403-1 | 316 Stainless Steel | 1/4 in. | - | - | - | View Product |
| SS-4M3-1 | 316 Stainless Steel | 4 mm | - | - | - | View Product |
| SS-503-1 | 316 Stainless Steel | 5/16 in. | - | - | - | View Product |
| SS-603-1 | 316 Stainless Steel | 3/8 in. | - | - | - | View Product |
| SS-6M3-1 | 316 Stainless Steel | 6 mm | - | - | - | View Product |
| SS-813-1 | 316 Stainless Steel | 1/2 in. | - | - | - | View Product |
| SS-8M3-1 | 316 Stainless Steel | 8 mm | - | - | - | View Product |
| T-1213-1 | PTFE | 3/4 in. | - | - | - | View Product |
| T-12M3-1 | PTFE | 12 mm | - | - | - | View Product |
| T-1613-1 | PTFE | 1 in. | - | - | - | View Product |
| T-203-1 | PTFE | 1/8 in. | - | - | - | View Product |
| T-303-1 | PTFE | 3/16 in. | - | - | - | View Product |
| T-3M3-1 | PTFE | 3 mm | - | - | - | View Product |
| T-403-1 | PTFE | 1/4 in. | - | - | - | View Product |
| T-503-1 | PTFE | 5/16 in. | - | - | - | View Product |
| T-6M3-1 | PTFE | 6 mm | - | - | - | View Product |
| T-813-1 | PTFE | 1/2 in. | - | - | - | View Product |
| T-8M3-1 | PTFE | 8 mm | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.