チューブ継手/アダプター継手 — マッド・ドーバー
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。
-
Tube Fittings and Adapters — Mud Daubers — Caps
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプSS-600-C-MD 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-400-C-MD 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - -
Tube Fittings and Adapters — Mud Daubers — Straights
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプSS-MD-12 316 Stainless Steel 3/4 in. Male NPT - - SS-MD-4 316 Stainless Steel 1/4 in. Male NPT - - SS-MD-6 316 Stainless Steel 3/8 in. Male NPT - - B-MD-8 Brass 1/2 in. Male NPT - - B-MD-4 Brass 1/4 in. Male NPT - - SS-MD-8 316 Stainless Steel 1/2 in. Male NPT - - SS-MD-2 316 Stainless Steel 1/8 in. Male NPT - - B-MD-6 Brass 3/8 in. Male NPT - - SS-MD-16 316 Stainless Steel 1 in. Male NPT - -
ストアの所在地ごとの製品在庫
時間