VCO® O-Ring Face Seal Fittings — Female Connectors — Straights
Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo
Catálogos
VCO® O-Ring Face Seal Fittings — Female Connectors — Straights
Easy installation in tight spaces with Swagelok VCO® multi-purpose fittings for general industry, high-purity, and high-pressure applications.
VCO® O-Ring Face Seal Fittings
Swagelok® VCO® O-Ring face seal fittings are designed for easy assembly in pipe, tube, and welded systems in a range of applications, even where space is limited.
Productos similares
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
---|---|---|---|---|---|---|
SS-12-VCO-7-12 | 316 Stainless Steel | 3/4 in. | VCO® O-Ring Face Seal Fitting | 3/4 in. | Female NPT | Ver producto |
SS-16-VCO-7-16 | 316 Stainless Steel | 1 in. | VCO® O-Ring Face Seal Fitting | 1 in. | Female NPT | Ver producto |
SS-4-VCO-7-4 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 1/4 in. | Female NPT | Ver producto |
SS-8-VCO-7-8 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Fitting | 1/2 in. | Female NPT | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.