|
Actuator Mounting Bracket Kit for 63 Series Ball Valve (131/151 Model Actuators)
零部件号:SS-MB-63-131
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
Mounting Bracket KitSelect from a variety of spare parts and accessories for your Swagelok valve. 登录或注册查看价格 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
目录
Mounting Bracket Kit
Features: 1/8 to 2 in. and 6 to 25 mm sizes; Stainless steel, carbon steel, brass, and special alloy materials; On-off (2-way) and switching (3-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
Scope: This technical report is an overview of the unique concerns that must be addressed in order to handle oxygen safely. It is based on information found in the many source documents available from the publishers listed and is provided as a service to our customers.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
60 and 60X Series 4-Bolt Ball Valves Maintenance Instructions
Warning: Before servicing any installed valve, you must depressurize the system cycle valve Mounting Namur Style Bracket to 2-way 60 series ball valve.
Mounting Bracket Kit Contents; Actuator Kit Contents; Tools Required; Actuator Preparation; Valve Preparation; Mounting Instructions.
Caution: Pneumatic actuator operation is sensitive to valve packing nut adjustment.
S60P steam series ball valve maintenance instructions
规格
SS-MB-63-131 — Actuator Mounting Bracket Kit for 63 Series Ball Valve (131/151 Model Actuators)
| 属性 | 值 |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| For Series | 63 Series |
| eClass (4.1) | 27221302 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37019204 |
| eClass (6.1) | 37019204 |
| eClass (10.1) | 37019204 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40141600 |
类似产品
|
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
|---|---|---|---|---|---|---|
| MS-1K-6 | - | - | - | - | - | 查看产品 |
| MS-MB-41 | - | - | - | - | - | 查看产品 |
| MS-MB-43 | - | - | - | - | - | 查看产品 |
| MS-MB-43Y | - | - | - | - | - | 查看产品 |
| MS-MB-44 | - | - | - | - | - | 查看产品 |
| MS-MB-45 | - | - | - | - | - | 查看产品 |
| MS-MB-45Y | - | - | - | - | - | 查看产品 |
| MS-MB-62 | - | - | - | - | - | 查看产品 |
| MS-MB-62-133 | - | - | - | - | - | 查看产品 |
| MS-MB-63 | - | - | - | - | - | 查看产品 |
| MS-MB-63-131 | - | - | - | - | - | 查看产品 |
| MS-MB-65 | - | - | - | - | - | 查看产品 |
| MS-MB-65-135 | - | - | - | - | - | 查看产品 |
| MS-MB-67 | - | - | - | - | - | 查看产品 |
| MS-MB-68 | - | - | - | - | - | 查看产品 |
| MS-MB-83-131 | - | - | - | - | - | 查看产品 |
| MS-MB-83-133 | - | - | - | - | - | 查看产品 |
| MS-MB-AFS-133 | - | - | - | - | - | 查看产品 |
| SS-MB-41 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-41G | Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-43 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-43G | Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-43G-133 | - | - | - | - | - | 查看产品 |
| SS-MB-43G-F04-11DIN-M | - | - | - | - | - | 查看产品 |
| SS-MB-43Y | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-44 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-45 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-45-F05-14DIN-M | - | - | - | - | - | 查看产品 |
| SS-MB-45Y | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-62 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-62-133 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-62-F04-11DIN-M | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-63 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-63-F05-14DIN-M | - | - | - | - | - | 查看产品 |
| SS-MB-65 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-65-135 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-65-F05-14DIN-M | - | - | - | - | - | 查看产品 |
| SS-MB-67 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-68 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-83-131 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-83-133 | 316 Stainless Steel | - | - | - | - | 查看产品 |
| SS-MB-83-F04-11DIN-M | - | - | - | - | - | 查看产品 |
| SS-MB-AFS-133 | - | - | - | - | - | 查看产品 |
| SS-MB-AFS-F05-14DIN-M | 316 Stainless Steel | - | - | - | - | 查看产品 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.