All Products
Your local authorized Swagelok sales and service center may have additional options.
-
Sealants — Pipe Thread Sealants — PTFE Tape
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-STR-4 1/4 x 576 in. (6.4 x 1463 cm) Temperatures up to 450 F (232 C) - - - MS-STR-8 1/2 x 288 in. (12.7 x 732 cm) Temperatures up to 450 F (232 C) - - - -
Sealants — Pipe Thread Sealants — PTFE-Free Pipe Thread Sealant
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TFS-50 50 cm³ -65 to 300 °F (-53 to 148 °C) - - - -
Sealants — Pipe Thread Sealants — SWAK® Anaerobic Thread Sealant
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-PTS-250 250 cm³ -65 to 350 °F (-53 to 176 °C) - - - MS-PTS-50 50 cm³ -65 to 350 °F (-53 to 176 °C) - - - MS-PTS-6 6 cm³ -65 to 350 °F (-53 to 176 °C) - - -
Product Availability by Store Location
Hours