|
Vanne à boisseau cylindrique quart de tour pour instrumentation en laiton, filetage ISO femelle 1/4 po, Cv de 0,9
Réf. pièce : B-4P4T4-RT
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
2-Way Straight PatternThe simple, compact design of the quarter-turn plug valves deliver full flow and positive shutoff while being an economical, reliable alternative to ball valves and are available in a variety of body and seal materials. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Vanne à boisseau cylindrique quart de tour pour instrumentation en laiton, filetage ISO femelle 1/4 po, Cv de 0,9
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
2-Way Straight Pattern
The simple, compact design of the quarter-turn plug valves deliver full flow and positive shutoff while being an economical, reliable alternative to ball valves and are available in a variety of body and seal materials.
Presiones de servicio hasta 206 bar (3000 psig); Conexiones finales mediante racores Swagelok® y roscas cónicas NPT e ISO; Tamaños desde 6 a 12 mm y desde 1/8 a 1/2 pulgada; Materiales de latón y acero inoxidable 316
Características: Procedimiento de identificación paso a paso de roscas y conexiones finales.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
1. Seleccione la plantilla adecuada (P4T o P6T). Utilice la plantilla para marcar la posición de los orificios del conjunto de montaje y el orificio central. Practique unos orificios del diámetro y profundidad de encastre indicados en la plantilla.2. Instale el conjunto de montaje alrededor del cuerpo de la válvula. A continuación inserte la parte superior de cuerpo de la válvula a través del orificio central desde la parte posterior del panel.3. Sujete el conjunto de montaje al panel utilizando (2) tornillos largos de 5/8 pulg. Asegúrese de que el cuerpo quede bien orientado, y a continuación apriete los tornillos con una llave hexagonal de 3/32 de pulg. hasta que ajusten perfectamente.4. Adhiera la etiqueta indicadora a la parte delantera del panel, con la palabra OPEN (abierto) sobre la conexión de salida del cuerpo.5. Sitúe el mando encima de su acoplamiento, alineando las “caras”. Sujete el mando al acoplamiento con el tornillo largo de 1/2 pulg. Apriete con cuidado el tornillo utilizando una llave hexagonal de 3/32 de pulg. hasta que el mando quede bien sujeto.6. Alinee el tapón con el mando y a continuación encaje el tapón en su posición en la parte superior del mando..7. Compruebe el funcionamiento correcto de la válvula.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Spécifications
B-4P4T4-RT — Vanne à boisseau cylindrique quart de tour pour instrumentation en laiton, filetage ISO femelle 1/4 po, Cv de 0,9
| Attribut | Valeur |
|---|---|
| Body Material | Laiton |
| Cleaning Process | Nettoyage et conditionnement standard (SC-10) |
| Connection 1 Size | 1/4 po |
| Connection 1 Type | Taraudage conique ISO |
| Connection 2 Size | 1/4 po |
| Connection 2 Type | Taraudage conique ISO |
| CV Maximum | 0.9 |
| Handle Color | Vert |
| Handle Style | Poignée directionnelle |
| eClass (4.1) | 37010416 |
| eClass (5.1.4) | 37010416 |
| eClass (6.0) | 37010416 |
| eClass (6.1) | 37010416 |
| eClass (10.1) | 37010416 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141626 |
| UNSPSC (11.0501) | 40141626 |
| UNSPSC (13.0601) | 40141626 |
| UNSPSC (15.1) | 40141626 |
| UNSPSC (17.1001) | 40183109 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| B-2P4T | Latón | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | Afficher le produit |
| B-2P4T4 | Latón | 1/8 pulg. | NPT hembra | 1/8 pulg. | NPT hembra | Afficher le produit |
| B-4P4T | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Afficher le produit |
| B-4P4T1 | Latón | 1/4 pulg. | NPT macho | 1/4 pulg. | Racor Swagelok® | Afficher le produit |
| B-4P4T2 | Latón | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | Afficher le produit |
| B-4P4T4 | Latón | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Afficher le produit |
| B-4P4T5 | Latón | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT hembra | Afficher le produit |
| B-6P4T | Latón | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Afficher le produit |
| B-6P4T-MM | Latón | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | Afficher le produit |
| B-6P6T | Latón | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Afficher le produit |
| B-8P6T | Latón | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Afficher le produit |
| B-8P6T4 | Latón | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | Afficher le produit |
| PFA-43S4 | PFA | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Afficher le produit |
| PFA-43S4-PM | PFA | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Afficher le produit |
| SS-10P6T-MM | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | Afficher le produit |
| SS-12P6T-MM | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | Afficher le produit |
| SS-2P4T | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | Afficher le produit |
| SS-2P4T2 | Acero inoxidable 316 | 1/8 pulg. | NPT macho | 1/8 pulg. | NPT macho | Afficher le produit |
| SS-2P4T4 | Acero inoxidable 316 | 1/8 pulg. | NPT hembra | 1/8 pulg. | NPT hembra | Afficher le produit |
| SS-2P4T-BK | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | Afficher le produit |
| SS-4P4T | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Afficher le produit |
| SS-4P4T1 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | Racor Swagelok® | Afficher le produit |
| SS-4P4T2 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | Afficher le produit |
| SS-4P4T4 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Afficher le produit |
| SS-4P4T4-RT | Acero inoxidable 316 | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | Afficher le produit |
| SS-4P4T5 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT hembra | Afficher le produit |
| SS-4P4T5-M1 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT hembra | Afficher le produit |
| SS-4P4T-BK | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Afficher le produit |
| SS-4P4T-BL | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Afficher le produit |
| SS-4P4T-M1 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Afficher le produit |
| SS-4P4T-RD | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Afficher le produit |
| SS-4P4T-SC11 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Afficher le produit |
| SS-4P4T-TE | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Afficher le produit |
| SS-4P4V | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Afficher le produit |
| SS-4P4V4 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Afficher le produit |
| SS-4P4V-LD | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Afficher le produit |
| SS-4P6T4 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Afficher le produit |
| SS-6P4T | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Afficher le produit |
| SS-6P4T-BK | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Afficher le produit |
| SS-6P4T-LD | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Afficher le produit |
| SS-6P4T-MM | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | Afficher le produit |
| SS-6P4T-MM-BK | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | Afficher le produit |
| SS-6P4T-TE | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Afficher le produit |
| SS-6P6T | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Afficher le produit |
| SS-6P6T-M1 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Afficher le produit |
| SS-8P6T | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Afficher le produit |
| SS-8P6T2 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | Afficher le produit |
| SS-8P6T4 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | Afficher le produit |
| SS-8P6T4-BK | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | Afficher le produit |
| SS-8P6T-BK | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Afficher le produit |
| SS-8P6T-BL | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Afficher le produit |
| SS-8P6T-LD | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Afficher le produit |
| SS-8P6T-M1 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Afficher le produit |
| SS-8P6T-MM | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 8 mm | Racor Swagelok® | Afficher le produit |
| SS-8P6T-TE | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Afficher le produit |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。