text.skipToContent text.skipToNavigation

Rubber Hose — End Connections — End Connections

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Rubber Hose — End Connections — End Connections
End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-PB12-PM12 Brass 3/4 in. Male NPT - - View Product
B-PB12-TA12 Brass 3/4 in. Swagelok® Tube Adapter - - View Product
B-PB4-MT4 Brass 1/4 in. Male ISO Tapered Thread - - View Product
B-PB4-PM4 Brass 1/4 in. Male NPT - - View Product
B-PB4-TA4 Brass 1/4 in. Swagelok® Tube Adapter - - View Product
B-PB6-MT6 Brass 3/8 in. Male ISO Tapered Thread - - View Product
B-PB6-PM4 Brass 1/4 in. Male NPT - - View Product
B-PB6-PM6 Brass 3/8 in. Male NPT - - View Product
B-PB6-TA6 Brass 3/8 in. Swagelok® Tube Adapter - - View Product
B-PB6-TM10 Brass 10 mm Swagelok® Tube Adapter - - View Product
B-PB8-PM8 Brass 1/2 in. Male NPT - - View Product
B-PB8-TA8 Brass 1/2 in. Swagelok® Tube Adapter - - View Product
B-PB8-TM12 Brass 12 mm Swagelok® Tube Adapter - - View Product
SS-PB12-PM12 316 Stainless Steel 3/4 in. Male NPT - - View Product
SS-PB12-TA12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter - - View Product
SS-PB16-TA16 316 Stainless Steel 1 in. Swagelok® Tube Adapter - - View Product
SS-PB4-6 316 Stainless Steel 1/4 in. Multi-Purpose Push-On Hose Insert - - View Product
SS-PB4-MT4 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - View Product
SS-PB4-PM4 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-PB4-SL4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-PB4-TA4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - View Product
SS-PB4-TM6 316 Stainless Steel 6 mm Swagelok® Tube Adapter - - View Product
SS-PB4-TM8 316 Stainless Steel 8 mm Swagelok® Tube Adapter - - View Product
SS-PB6-6 316 Stainless Steel 3/8 in. Multi-Purpose Push-On Hose Insert - - View Product
SS-PB6-MT6 316 Stainless Steel 3/8 in. Male ISO Tapered Thread - - View Product
SS-PB6-PM4 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-PB6-PM6 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-PB6-SL6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-PB6-TA4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - View Product
SS-PB6-TA6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - View Product
SS-PB6-TA8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - - View Product
SS-PB6-TM10 316 Stainless Steel 10 mm Swagelok® Tube Adapter - - View Product
SS-PB6-TM8 316 Stainless Steel 8 mm Swagelok® Tube Adapter - - View Product
SS-PB8-6 316 Stainless Steel 1/2 in. Multi-Purpose Push-On Hose Insert - - View Product
SS-PB8-MT8 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - View Product
SS-PB8-PM8 316 Stainless Steel 1/2 in. Male NPT - - View Product
SS-PB8-SL8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-PB8-TA8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - - View Product
SS-PB8-TM12 316 Stainless Steel 12 mm Swagelok® Tube Adapter - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.