Swagelok® M200 Orbital Welding System
For projects requiring a consistent and efficient approach to welding, the Swagelok M200 orbital welding system offers precision and control combined with easy-to-use touchscreen operation. It provides cost-effective, reliable orbital gas tungsten arc welds (GTAW) for both tubing and pipe.
View Welding System EquipmentDesigning and assembling critical fluid systems often requires use of a modern welding system. With the Swagelok M200 welding system, it’s easy to make precise, consistent, quality orbital gas tungsten arc welds (GTAW) cost-effectively. The unit features a lightweight, portable power supply, supports a wide assortment of weld configurations, and is available with a selection of weld heads.
Available tools and accessories include tungsten electrodes, centering gauges, collets, fixtures, adapter cables, and thermal printer paper. The Swagelok orbital welding system also features real-time monitoring and recording capabilities, streamlining documentation for easy adherence to industry requirements.
Swagelok also offers orbital welding training for you and your team through your local sales and service center.
Have questions about orbital welding?
Catégories de systèmes de soudure
Alimentation électrique
Découvrez l’alimentation électrique Swagelok®, qui permet de réaliser des soudures orbitales à l’arc avec électrode de tungstène fiables et régulières en atmosphère inerte.
Fixations et collets
Trouvez des fixations de têtes à souder, des blocs de fixation, des collets pour tubes, des inserts adaptateurs et des plaques latérales de fixation pour des résultats précis et répétables dans un grand nombre de configurations de soudage.
Matériel de soudure
Découvrez une gamme d’options pour le matériel de soudage – papier pour imprimante thermique, électrodes en tungstène, câbles adaptateurs de tête à souder et jauges de centrage, entre autres.
Têtes à souder
Explorez notre gamme de têtes à souder qui peuvent être utilisées sur des tubes de diamètres extérieurs très divers.
Welding System Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Power supply for reliable, consistent orbital gas tungsten arc welding; Up to 200 A peak output capability; Easy-to-use color touch screen in multiple languages; Integrated mass flow controller automatically controls OD shield gas flow; Weighs less than 50 lb or 23 kg; Compatible with Swagelok welding system weld heads
Features: Available for tube outside diameters ranging from 1/16 to 1/2 in. and 2 to 12 mm; Features a compact size for easy access to confined welding areas; Weld head includes arc gap gauge, centering gauge, micro fixture tool, tool package, and tungsten electrodes
Features: Is available for outside diameters ranging from 1/2 to 2 in. and 12 to 52 mm; Offers versatility for use in a variety of industries; Weld head includes arc gap gauge, tool package, and tungsten electrodes
Features:Accommodates outside diameters ranging from 1/8 to 1/2 in. and 3 to 12 mm; Bench top mounted fixture; Optical speed control—no tachometer or calibration required; Cycle life: 10 000 welds mean-time-to-maintenance (MTTM) for 1/4 in. diameter; 3000 welds MTTM for 1/2 in. diameter; Welding capability: 60 welds per hour for 1/4 in. diameter; 30 welds per hour for 1/2 in. diameter; Adjustable centering gauge included; Integrated work support system available
Available for tube outside diameters from 1/4 to 1 in. and 6 to 25 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
Features: Is available for outside tube diameters ranging from 1 1/2 to 4 in. and 38.1 to 114.3 mm and pipe diameters ranging from 1 1/4 to 4 in. and 42.2 to 114.3 mm; Offers versatility for use in a variety of industries
Features: Is available for outside diameters ranging from 1/8 to 5/8 in. and 3 to 17.3 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
Orbital Welding Training
Learn orbital welding principles, as well as Swagelok® M200 welding system setup, operation, and troubleshooting techniques from Certified Weld Inspectors (CWI) and Certified Weld Educators (CWE).
Explore Orbital Welding TrainingSwagelok Resources Curated for You
Des outils pour la relève du personnel de soudage
La pénurie grandissante de soudeurs aura très bientôt une incidence sur le secteur manufacturier à l’échelle mondiale. La soudure orbitale automatique peut contribuer à résoudre le problème, à condition de dispenser une formation adéquate au personnel concerné. Découvrez ce que doit contenir un programme de formation à la soudure orbitale pour préparer vos nouvelles recrues.
Trouver l’outil adapté à chaque tâche : points à prendre en compte pour équiper les usines
Quels sont les outils et le matériel que les opérateurs et les techniciens doivent toujours avoir à portée de main ? Qu’il s’agisse d’un système de soudure orbitale sophistiqué ou d’un simple outil pour ébavurer les tubes, chaque raccordement nécessite certains outils indispensables qu’une usine a tout intérêt à posséder.
Combler le déficit de compétences en fabrication avec une équipe bien formée
Avec une main-d’œuvre industrielle vieillissante et proche de la retraite, le secteur manufacturier se tourne vers les jeunes générations pour remplacer un personnel expert. Découvrez comment concevoir un programme de formation efficace sur les systèmes fluides.
Un laboratoire plus fonctionnel grâce à l’expertise de Swagelok dans le domaine des systèmes fluides
Découvrez comment l’expertise de Swagelok dans le domaine des systèmes fluides a permis à l’Université d’Ottawa de rendre plus fonctionnel le laboratoire de son complexe de recherche avancée, une installation qui abrite le seul spectromètre de masse par accélérateur du Canada. La formation à la soudure orbitale dispensée par Swagelok a permis d’améliorer la précision et la productivité du travail réalisé à l’atelier.