카탈로그
Tube Fittings and Adapters — Spare Parts and Accessories — O-Rings
Attain reliable vacuum sealing, even after repeatedly disconnecting and reconnecting Ultra-Torr straights and tees for vacuum sealing.
Ultra-Torr Vacuum Fittings
Features: Stainless steel construction, fluorocarbon FKM O-ring; Reliable, repeatable sealing performance; Available in tube sizes from 1/16 to 1 1/2 in.
비슷한 제품
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
---|---|---|---|---|---|---|
T-0-OR-010 | PTFE | Uniform O-Ring Size 010 | - | - | - | 제품 보기 |
T-0-OR-111 | PTFE | Uniform O-Ring Size 111 | - | - | - | 제품 보기 |
VT-7-OR-001-1/2 | Fluorocarbon FKM | 1/16 in. | - | - | - | 제품 보기 |
VT-7-OR-006 | Fluorocarbon FKM | Uniform O-Ring Size 006 | - | - | - | 제품 보기 |
VT-7-OR-010 | Fluorocarbon FKM | Uniform O-Ring Size 010 | - | - | - | 제품 보기 |
VT-7-OR-012 | Fluorocarbon FKM | Uniform O-Ring Size 012 | - | - | - | 제품 보기 |
VT-7-OR-014 | Fluorocarbon FKM | Uniform O-Ring Size 014 | - | - | - | 제품 보기 |
VT-7-OR-111 | Fluorocarbon FKM | Uniform O-Ring Size 111 | - | - | - | 제품 보기 |
VT-7-OR-116 | Fluorocarbon FKM | Uniform O-Ring Size 116 | - | - | - | 제품 보기 |
VT-7-OR-120 | Fluorocarbon FKM | Uniform O-Ring Size 120 | - | - | - | 제품 보기 |
VT-7-OR-215 | Fluorocarbon FKM | Uniform O-Ring Size 215 | - | - | - | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.