text.skipToContent text.skipToNavigation

チューブ継手/アダプター継手 — チューブ・アダプター — ストレート型

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

チューブ継手/アダプター継手 — チューブ・アダプター — ストレート型

チューブをしっかりとグリップし、耐振性に優れているため、漏れのないシールを形成します。Swagelokチューブ継手は、70年以上にわたって高い評価をいただいてきました。その優れた信頼性は、各種テスト・レポートでも実証されています。中には、非常に過酷な条件下で実施されたテストも含まれています。

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-10-MTA-1-4RS Brass 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-10-TA-1-8 Brass 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-12-MTA-1-4RS Brass 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-12-TA-1-12 Brass 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
B-400-A-4ANF Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° Flare View Product
B-4-TA-1-2 Brass 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
B-4-TA-1-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-4-TA-7-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-4-TA-7-6 Brass 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-6-TA-1-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-6-TA-7-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-8-MTA-1-4RS Brass 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-8-TA-1-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-8-TA-7-6 Brass 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-8-TA-7-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
S-6-TA-1-4 Carbon Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-6 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-10-MTA-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-MTA-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-10-MTA-7-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-10-MTA-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-10-MTA-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-10-MTA-7-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-10-MTA-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-10-TA-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-10-TA-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-TA-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-1210-A-12ANF 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female 37° AN View Product
SS-12-MTA-1-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-12-MTA-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-12-MTA-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-12-MTA-7-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-12-MTA-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-12-MTA-7-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-12-MTA-7-8RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-12-MTA-7-8RP 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Thread View Product
SS-12-TA-1-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-12-TA-1-12AN 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male 37° AN View Product
SS-12-TA-1-12RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Parallel Thread View Product
SS-12-TA-1-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Tapered Thread View Product
SS-12-TA-1-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-12-TA-1-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male Pipe Weld View Product
SS-12-TA-1-16 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Male NPT View Product
SS-12-TA-1-16ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-12-TA-1-8 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-12-TA-1-8RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-12-TA-7-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female NPT View Product
SS-12-TA-7-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female ISO Tapered Thread View Product
SS-12-TA-7-16 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Female NPT View Product
SS-12-TA-7-8 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-1610-A-16ANF 316 Stainless Steel 1 in. Pre-Swaged Swagelok® Tube Adapter 1 in. Female 37° Flare View Product
SS-16-MTA-1-8 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-16-MTA-1-8RS 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-16-MTA-7-8RG 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-16-TA-1-12 316 Stainless Steel 1 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-16-TA-1-16 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male NPT View Product
SS-16-TA-1-16AN 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male 37° AN View Product
SS-16-TA-1-16RS 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1인치 수나사 ISO 평행나사 View Product
SS-16-TA-1-16RT 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1인치 수나사 ISO 경사나사 View Product
SS-16-TA-1-16ST 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1 5/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-16-TA-1-8 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1/2인치 수나사 NPT View Product
SS-16-TA-7-12 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 3/4인치 암나사 NPT View Product
SS-16-TA-7-16 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1인치 암나사 NPT View Product
SS-16-TA-7-8 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1/2인치 암나사 NPT View Product
SS-18-MTA-1-12RS 316 스테인리스강 18mm 스웨즈락 튜브 어댑터 3/4인치 수나사 ISO 평행나사 View Product
SS-18-MTA-1-8RS 316 스테인리스강 18mm 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 평행나사 View Product
SS-18-MTA-7-8RG 316 스테인리스강 18mm 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행 게이지 나사 View Product
SS-1-TA-1-2 316 스테인리스강 1/16인치 Swagelok®튜브 어댑터 1/8인치 수나사 NPT View Product
SS-200-A-2ANF 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/8 インチ 37°めすAN View Product
SS-200-A-4ANF 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/4 インチ 37°めすAN View Product
SS-20-TA-1-20 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ・アダプター 1 1/4 インチ NPTおねじ View Product
SS-24-TA-1-24 316 ステンレス鋼 1 1/2 インチ 予備締めされたSwagelok® チューブ・アダプター 1 1/2 インチ NPTおねじ View Product
SS-2-TA-1-2 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTおねじ View Product
SS-2-TA-1-2RS 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行おねじ View Product
SS-2-TA-1-2ST 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 5/16-24 インチ SAE/MS平行おねじ View Product
SS-2-TA-1-4 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ View Product
SS-2-TA-1-4RT 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ View Product
SS-2-TA-1-OR 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 5/16-24 インチ SAE/MS平行おねじ View Product
SS-2-TA-7-2 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTめねじ View Product
SS-2-TA-7-2RP 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行めねじ View Product
SS-2-TA-7-4 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ View Product
SS-32-TA-1-32 316 ステンレス鋼 2 インチ 予備締めされたSwagelok®チューブ・アダプター 2 インチ NPTおねじ View Product
SS-400-A-4ANF 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ 37°めすAN View Product
SS-4-TA-1-2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTおねじ View Product
SS-4-TA-1-2RS 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行おねじ View Product
SS-4-TA-1-2RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用テーパーおねじ View Product
SS-4-TA-1-4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ View Product
SS-4-TA-1-4AN 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ 37°おすAN View Product
SS-4-TA-1-4RS 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行おねじ View Product
SS-4-TA-1-4RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ View Product
SS-4-TA-1-4SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ View Product
SS-4-TA-1-4ST 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 7/16-20 インチ SAE/MS平行おねじ View Product
SS-4-TA-1-4W 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ おすパイプ溶接エルボー View Product
SS-4-TA-1-6 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTおねじ View Product
SS-4-TA-1-6RS 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-4-TA-1-8 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTおねじ View Product
SS-4-TA-1-OR 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 7/16-20 インチ SAE/MS平行おねじ View Product
SS-4-TA-7-2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTめねじ View Product
SS-4-TA-7-2RP 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行めねじ View Product
SS-4-TA-7-2RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用テーパーめねじ View Product
SS-4-TA-7-4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ View Product
SS-4-TA-7-4RG 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ View Product
SS-4-TA-7-4RJ 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用めねじ(RJ継手用) View Product
SS-4-TA-7-4RP 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ View Product
SS-4-TA-7-4RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーめねじ View Product
SS-4-TA-7-6 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTめねじ View Product
SS-4-TA-7-8 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTめねじ View Product
SS-600-A-6ANF 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ 37°めすAN View Product
SS-6-MTA-1-2 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ NPTおねじ View Product
SS-6-MTA-1-2RS 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行おねじ View Product
SS-6-MTA-1-2RT 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ ISO管用テーパーおねじ View Product
SS-6-MTA-1-4 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ View Product
SS-6-MTA-1-4RS 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行おねじ View Product
SS-6-MTA-1-4RT 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ View Product
SS-6-MTA-1-6RS 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-6-MTA-7-2 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ NPTめねじ View Product
SS-6-MTA-7-2RP 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行めねじ View Product
SS-6-MTA-7-4 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ View Product
SS-6-MTA-7-4RG 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ View Product
SS-6-MTA-7-4RJ 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用めねじ(RJ継手用) View Product
SS-6-MTA-7-4RP 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ View Product
SS-6-MTA-7-4RT 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーめねじ View Product
SS-6-MTA-7-6RG 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行めねじ View Product
SS-6-MTA-7-8RG 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行めねじ View Product
SS-6-TA-1-12 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/4 インチ NPTおねじ View Product
SS-6-TA-1-2 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTおねじ View Product
SS-6-TA-1-4 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ View Product
SS-6-TA-1-4AN 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ 37°おすAN View Product
SS-6-TA-1-4RS 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行おねじ View Product
SS-6-TA-1-4RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ View Product
SS-6-TA-1-4ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 7/16-20 インチ SAE/MS平行おねじ View Product
SS-6-TA-1-6 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTおねじ View Product
SS-6-TA-1-6AN 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ 37°おすAN View Product
SS-6-TA-1-6RS 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行おねじ View Product
SS-6-TA-1-6RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用テーパーおねじ View Product
SS-6-TA-1-6ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 9/16-18 インチ SAE/MS平行おねじ View Product
SS-6-TA-1-8 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTおねじ View Product
SS-6-TA-1-8RS 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行おねじ View Product
SS-6-TA-1-8RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用テーパーおねじ View Product
SS-6-TA-1-8ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/4-16 インチ SAE/MS平行おねじ View Product
SS-6-TA-1-8W 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/2 インチ おすパイプ溶接エルボー View Product
SS-6-TA-1-OR 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 9/16-18 インチ OシールSAE/MS平行おねじ View Product
SS-6-TA-7-2 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTめねじ View Product
SS-6-TA-7-4 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ View Product
SS-6-TA-7-4RP 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ View Product
SS-6-TA-7-4RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーめねじ View Product
SS-6-TA-7-6 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTめねじ View Product
SS-6-TA-7-6RG 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行めねじ View Product
SS-6-TA-7-6RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用テーパーめねじ View Product
SS-6-TA-7-8 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTめねじ View Product
SS-810-A-8ANF 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ 37°めすAN View Product
SS-8-MTA-1-4 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ View Product
SS-8-MTA-1-4RS 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行おねじ View Product
SS-8-MTA-1-4RT 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ View Product
SS-8-MTA-7-4 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ View Product
SS-8-MTA-7-4RG 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ View Product
SS-8-MTA-7-4RT 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーめねじ View Product
SS-8-MTA-7-8RG 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行めねじ View Product
SS-8-TA-1-12 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/4 インチ NPTおねじ View Product
SS-8-TA-1-4 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ View Product
SS-8-TA-1-4RS 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行おねじ View Product
SS-8-TA-1-4RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ View Product
SS-8-TA-1-6 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTおねじ View Product
SS-8-TA-1-6RS 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行おねじ View Product
SS-8-TA-1-6RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用テーパーおねじ View Product
SS-8-TA-1-6ST 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 9/16-18 インチ SAE/MS平行おねじ View Product
SS-8-TA-1-8 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTおねじ View Product
SS-8-TA-1-8AN 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ 37°おすAN View Product
SS-8-TA-1-8RS 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行おねじ View Product
SS-8-TA-1-8RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用テーパーおねじ View Product
SS-8-TA-1-8ST 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/4-16 インチ SAE/MS平行おねじ View Product
SS-8-TA-1-8W 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ おすパイプ溶接エルボー View Product
SS-8-TA-1-OR 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/4-16 インチ SAE/MS平行おねじ View Product
SS-8-TA-7-12 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/4 インチ NPTめねじ View Product
SS-8-TA-7-4 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ View Product
SS-8-TA-7-4RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーめねじ View Product
SS-8-TA-7-6 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTめねじ View Product
SS-8-TA-7-6RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用テーパーめねじ View Product
SS-8-TA-7-8 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTめねじ View Product
SS-8-TA-7-8RG 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行めねじ View Product
SS-8-TA-7-8RP 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行めねじ View Product
SS-8-TA-7-8RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用テーパーめねじ View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.