Catalogs
Tube Fittings and Adapters — Port Connectors — Straights
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
Prüflehrenfähige Rohrverschraubungen und Adapter
Erhältlich in Rohrgrößen von 2 bis 50 mm und 1/16 bis 2 Zoll; Gleichbleibende Prüflehrenfähigkeit nach Erstmontage; Einfache Wiedermontage; Große Auswahl an Werkstoffen und Ausführungen
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-1211-PC-8 | Messing | 3/4 Zoll | Rohrstück | 1/2 Zoll | Rohrstück | View Product |
B-401-PC | Messing | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Rohrstück | View Product |
B-601-PC | Messing | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Rohrstück | View Product |
B-811-PC | Messing | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Rohrstück | View Product |
B-811-PC-6 | Messing | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Rohrstück | View Product |
M-401-PC | Alloy 400/R-405 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Rohrstück | View Product |
M-811-PC | Alloy 400/R-405 | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Rohrstück | View Product |
S-811-PC | Kohlenstoffstahl | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Rohrstück | View Product |
SS-1011-PC | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 5/8 Zoll | Rohrstück | View Product |
SS-101-PC | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrstutzen | 1/16 Zoll | Rohrstück | View Product |
SS-10M1-PC | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 10 mm | Rohrstück | View Product |
SS-10M1-PC-6M | Edelstahl 316 | 10 mm | Rohrstück | 6 mm | Rohrstück | View Product |
SS-10M1-PC-8M | Edelstahl 316 | 10 mm | Rohrstück | 8 mm | Rohrstück | View Product |
SS-1211-PC | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | Rohrstück | View Product |
SS-1211-PC-8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | Rohrstück | View Product |
SS-12M1-PC | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 12 mm | Rohrstück | View Product |
SS-12M1-PC-10M | Edelstahl 316 | 12 mm | Rohrstück | 10 mm | Rohrstück | View Product |
SS-12M1-PC-6M | Edelstahl 316 | 12 mm | Rohrstück | 6 mm | Rohrstück | View Product |
SS-12M1-PC-8M | Edelstahl 316 | 12 mm | Rohrstück | 8 mm | Rohrstück | View Product |
SS-1611-PC | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 Zoll | Rohrstück | View Product |
SS-1611-PC-12 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1 Zoll | Rohrstück | View Product |
SS-1611-PC-8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrstutzen | 1 Zoll | Rohrstück | View Product |
SS-16M1-PC | Edelstahl 316 | 16 mm | Swagelok® Rohrstutzen | 16 mm | Rohrstück | View Product |
SS-16M1-PC-12M | Edelstahl 316 | 16 mm | Rohrstück | 12 mm | Rohrstück | View Product |
SS-18M1-PC | Edelstahl 316 | 18 mm | Swagelok® Rohrstutzen | 18 mm | Rohrstück | View Product |
SS-2000-PC | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Adapter | 1 1/4 in. | Port Connector | View Product |
SS-201-PC | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Port Connector | View Product |
SS-201-PC-1 | 316 Stainless Steel | 1/8 in. | Port Connector | 1/16 in. | Port Connector | View Product |
SS-20M1-PC | 316 Stainless Steel | 20 mm | Swagelok® Tube Adapter | 20 mm | Port Connector | View Product |
SS-2400-PC | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Adapter | 1 1/2 in. | Port Connector | View Product |
SS-25M1-PC | 316 Stainless Steel | 25 mm | Swagelok® Tube Adapter | 25 mm | Port Connector | View Product |
SS-3M1-PC | 316 Stainless Steel | 3 mm | Swagelok® Tube Adapter | 3 mm | Port Connector | View Product |
SS-401-PC | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | View Product |
SS-401-PC-1 | 316 Stainless Steel | 1/4 in. | Port Connector | 1/16 in. | Port Connector | View Product |
SS-401-PC-2 | 316 Stainless Steel | 1/4 in. | Port Connector | 1/8 in. | Port Connector | View Product |
SS-401-PC-6M | 316 Stainless Steel | 1/4 in. | Port Connector | 6 mm | Port Connector | View Product |
SS-401-PCBLBQ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Port Connector | View Product |
SS-501-PC | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Adapter | 5/16 in. | Port Connector | View Product |
SS-601-PC | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Port Connector | View Product |
SS-601-PC-2 | 316 Stainless Steel | 3/8 in. | Port Connector | 1/8 in. | Port Connector | View Product |
SS-601-PC-4 | 316 Stainless Steel | 3/8 in. | Port Connector | 1/4 in. | Port Connector | View Product |
SS-6M1-PC | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 6 mm | Port Connector | View Product |
SS-6M1-PC-3M | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 6 mm | Port Connector | View Product |
SS-811-PC | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
SS-811-PC-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | View Product |
SS-811-PC-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
SS-8M1-PC | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 8 mm | Port Connector | View Product |
SS-8M1-PC-6M | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 8 mm | Port Connector | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.