Catalogs
VCR®メタル・ガスケット式面シール継手 — ナット / ガスケット / アクセサリー — おすナット
Swagelok VCR®メタル・ガスケット式面シールは、高純度の金属同士のシールを維持し、漏れのない締め切りを行います。
VCR® Metal Gasket Face Seal Fittings
Swagelok® VCR® fittings are the original metal gasket face seal design for a high-purity, metal-to-metal seal. A range of shapes, sizes, and connections are available.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-10-VCR-4 | 316 Stainless Steel | 5/8 in. | Male VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-12-VCR-4 | 316 Stainless Steel | 3/4 in. | Male VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-16-VCR-4 | 316 Stainless Steel | 1 in. | Male VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-2-VCR-4 | 316 Stainless Steel | 1/8 in. | Male VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-4-HVCR-4SR | 316 Stainless Steel | 1/4 in. | Male High-Flow VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-4-VCR-4 | 316 Stainless Steel | 1/4 in. | Male VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-4-VCR-4-B25 | 316 Stainless Steel | 1/4 in. | Male VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-8-VCR-4 | 316 Stainless Steel | 1/2 in. | Male VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-8-VCR-4-B25 | 316 Stainless Steel | 1/2 in. | Male VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.