The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Multi-Purpose Push-On Hose, 3/8 in. Hose Size, Black
Log in or Register to view price
Catalogs
PB Series Rubber Hose
Find Swagelok rubber core hoses with rayon fiber reinforcement for your compressed air, oil transfer, and other general applications.
Ánimas disponibles en materiales metálicos, PTFE, PFA, vinilo, nilón, polietileno y goma; Tamaños nominales desde 1/8 a 2 pulg; Gran variedad de conexiones finales fraccionales y métricas; Longitudes personalizadas disponibles; Cubiertas, etiquetado y pruebas opcionales
Features: Step-by-step identification procedure for threads and end connections.
Specifications
Attribute | Value |
---|---|
Body Material | Buna N |
Hose Color | Black |
Hose Length | Determined by your authorized Sales and Service Center |
Hose Size | 3/8 in. |
Maximum Temperature, °F (°C) | 200 (93) |
Minimum Temperature, °F (°C) | -40 (-40) |
eClass (4.1) | 37110105 |
eClass (5.1.4) | 37110190 |
eClass (6.0) | 37110100 |
eClass (6.1) | 37110100 |
UNSPSC (4.03) | 40141504 |
UNSPSC (10.0) | 40142000 |
UNSPSC (11.0501) | 40142000 |
UNSPSC (13.0601) | 40142000 |
UNSPSC (15.1) | 40142000 |
UNSPSC (17.1001) | 39120000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
K-PB-16-RD | Buna N | - | - | - | - | View Product |
PB-12 | Buna N | - | - | - | - | View Product |
PB-12-250 | Buna N | - | - | - | - | View Product |
PB-12-BK | Buna N | - | - | - | - | View Product |
PB-12-GY | Buna N | - | - | - | - | View Product |
PB-12-RD | Buna N | - | - | - | - | View Product |
PB-16 | Buna N | - | - | - | - | View Product |
PB-4 | Buna N | - | - | - | - | View Product |
PB-4-250 | Buna N | - | - | - | - | View Product |
PB-4-BK | Buna N | - | - | - | - | View Product |
PB-4-GR | Buna N | - | - | - | - | View Product |
PB-4-GY | Buna N | - | - | - | - | View Product |
PB-4-RD | Buna N | - | - | - | - | View Product |
PB-6 | Buna N | - | - | - | - | View Product |
PB-6-250 | Buna N | - | - | - | - | View Product |
PB-6-GR | Buna N | - | - | - | - | View Product |
PB-6-RD | Buna N | - | - | - | - | View Product |
PB-6-YW | Buna N | - | - | - | - | View Product |
PB-8 | Buna N | - | - | - | - | View Product |
PB-8-250 | Buna N | - | - | - | - | View Product |
PB-8-BK | Buna N | - | - | - | - | View Product |
PB-8-GR | Buna N | - | - | - | - | View Product |
PB-8-GY | Buna N | - | - | - | - | View Product |
PB-8-RD | Buna N | - | - | - | - | View Product |
PB-8-YW | Buna N | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.