VCO®Oリング式面シール継手 — めすコネクター
以下の仕様の継手を取り揃えています:
- サイズ:1/8~1 インチ
- NPTねじ
- 316ステンレス鋼または316Lステンレス鋼
- 最高使用圧力:30.3~57.8 MPa
Your local authorized Swagelok sales and service center may have additional options.
-
VCO®Oリング式面シール継手 — めすコネクター — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-16-VCO-7-16 316 Stainless Steel 1 in. VCO® O-Ring Face Seal Fitting 1 in. Female NPT SS-8-VCO-7-8 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 1/2 in. Female NPT SS-4-VCO-7-4 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. Female NPT SS-12-VCO-7-12 316 Stainless Steel 3/4 in. VCO® O-Ring Face Seal Fitting 3/4 in. Female NPT
Product Availability by Store Location
Hours