Hoses and Flexible Tubing
Your local authorized Swagelok sales and service center may have additional options.
-
Thermoplastic Hose — Nylon Hose — 7R Series Nylon Hose
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type7R-8 Nylon - - - - 7R-4 Nylon - - - - 7R-6 Nylon - - - - -
Thermoplastic Hose — End Connections — Connectors for Thermoplastic Hose
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-TP12-TA12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter - - S-TP8-TA8 Carbon Steel 1/2 in. Swagelok® Tube Adapter - - SS-TP4-AS4 316 Stainless Steel 1/4 in. Female JIC (AN) 37° Swivel - - SS-TP4-PM4 316 Stainless Steel 1/4 in. Male NPT - - SS-TP4-SL4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-TP4-TA4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - SS-TP4-TM6 316 Stainless Steel 6 mm Swagelok® Tube Adapter - - SS-TP6-TA6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - SS-TP8-AS8 316 Stainless Steel 1/2 in. Female JIC (AN) 37° Swivel - - SS-TP8-PM8 316 Stainless Steel 1/2 in. Male NPT - - SS-TP8-SL8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-TP8-TA8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - - SS-TP16-TA16 316 Stainless Steel 1 in. Swagelok® Tube Adapter - - -
Thermoplastic Hose — Nylon Hose — 8R Series Nylon Hose
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type8R-12 Nylon - - - - 8R-4 Nylon - - - - 8R-6 Nylon - - - - 8R-8 Nylon - - - - -
Flexible Tubing — End Connections — Connectors for Plastic Tubing
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-3-HC-1-2 Brass 1/8 in. Male NPT - - SS-2-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - B-5-HC-1-4 Brass 1/4 in. Male NPT - - SS-2-HC-A-201 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter - - SS-10-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - SS-12-HC-A-1211 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter - - SS-12-HC-1-12 316 Stainless Steel 3/4 in. Male NPT - - SS-6-HC-A-811 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - - SS-8-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - SS-8-HC-1-6 316 Stainless Steel 3/8 in. Male NPT - - SS-8-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - SS-8-HC-1-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-8-HC-7-8 316 Stainless Steel 1/2 in. Female NPT - - SS-8-HC-A-601 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - SS-8-HC-A-811 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - - SS-12-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - SS-16-HC-1-12 316 Stainless Steel 3/4 in. Male NPT - - SS-16-HC-1-16 316 Stainless Steel 1 in. Male NPT - - SS-16-HC-A-1611 316 Stainless Steel 1 in. Swagelok® Tube Adapter - - SS-2-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - SS-2-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - SS-2-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - SS-3-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - SS-3-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - SS-3-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - SS-4-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - SS-4-HC-1-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - SS-4-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - SS-4-HC-1-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-4-HC-1-4RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - SS-4-HC-1-6 316 Stainless Steel 3/8 in. Male NPT - - SS-4-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - SS-4-HC-7-2 316 Stainless Steel 1/8 in. Female NPT - - SS-4-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - SS-4-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - SS-4-HC-A-601 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - SS-4-HC-A-6MTA 316 Stainless Steel 6 mm Swagelok® Tube Adapter - - SS-5-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - SS-5-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - SS-5-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - SS-6-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - SS-6-HC-1-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-6-HC-1-6 316 Stainless Steel 3/8 in. Male NPT - - SS-6-HC-1-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-6-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - SS-6-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - SS-6-HC-7-6 316 Stainless Steel 3/8 in. Female NPT - - SS-6-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - SS-6-HC-A-601 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - -
Metal Core Hose — Flexible Metal Hose, FM Series — FM Series Flexible Metal Hose
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-FM12SL12SL12-18 316L Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting SS-FM8SL8PM8-18 316L Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT SS-FM4SL4PM4-12 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT SS-FM4SL4PM4-36 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT SS-FM4SL4SL4-12 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-FM4SL4SL4-36 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-FM4TA4TA4-12 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-FM4TA4TA4-24 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-FM4TA4TA4-36 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-FM4TA4TA4-48 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-FM6SL6PM6-18 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT SS-FM6SL6SL6-18 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-FM6SL6SL6-36 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-FM8SL8SL8-18 316L Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-FM8SL8SL8-48 316L Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting -
Flexible Tubing — End Connections — Adapters for Convoluted Vacuum Tubing
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type304-4-XOA 304 Stainless Steel 1/4 in. XOA Adapter - - 304-6-XOA 304 Stainless Steel 3/8 in. XOA Adapter - - -
Flexible Tubing — Convoluted Metal Tubing — Convoluted Metal Tubing
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type321-4-X-12 321 Stainless Steel 1/4 in. Flexible Tube End 1/4 in. Flexible Tube End 321-4-X-12-B2 321 Stainless Steel 1/4 in. XBA Adapter 1/4 in. XBA Adapter 321-4-X-12DFO 321 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. VCO® O-Ring Face Seal Fitting 321-4-X-2 321 Stainless Steel 1/4 in. Flexible Tube End 1/4 in. Flexible Tube End 321-4-X-24 321 Stainless Steel 1/4 in. Flexible Tube End 1/4 in. Flexible Tube End 321-4-X-12DFR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 321-4-X-12DMR 321 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 321-4-X-12FMR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 321-4-X-18DFR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 321-4-X-24-B2 321 Stainless Steel 1/4 in. XBA Adapter 1/4 in. XBA Adapter 321-4-X-24DFR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 321-4-X-24DMR 321 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 321-4-X-24FMR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 321-4-X-2-B2 321 Stainless Steel 1/4 in. XBA Adapter 1/4 in. XBA Adapter 321-4-X-36DFR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 321-4-X-36FMR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 321-4-X-4 321 Stainless Steel 1/4 in. Flexible Tube End 1/4 in. Flexible Tube End 321-4-X-4-B2 321 Stainless Steel 1/4 in. XBA Adapter 1/4 in. XBA Adapter 321-4-X-4FMR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 321-4-X-6 321 Stainless Steel 1/4 in. Flexible Tube End 1/4 in. Flexible Tube End 321-4-X-6-B2 321 Stainless Steel 1/4 in. XBA Adapter 1/4 in. XBA Adapter 321-4-X-6DFR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 321-4-X-6FMR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 321-6-X-12 321 Stainless Steel 3/8 in. Flexible Tube End 3/8 in. Flexible Tube End 321-6-X-12-B2 321 Stainless Steel 3/8 in. XBA Adapter 3/8 in. XBA Adapter 321-6-X-24-B2 321 Stainless Steel 3/8 in. XBA Adapter 3/8 in. XBA Adapter 321-6-X-6 321 Stainless Steel 3/8 in. Flexible Tube End 3/8 in. Flexible Tube End 321-8-X-12 321 Stainless Steel 1/2 in. Flexible Tube End 1/2 in. Flexible Tube End 321-8-X-12DFR 321 Stainless Steel 1/2 in. Female VCR® Metal Gasket Face Seal Fitting 1/2 in. Female VCR® Metal Gasket Face Seal Fitting 321-8-X-1-B2 321 Stainless Steel 1/2 in. XBA Adapter 1/2 in. XBA Adapter 321-8-X-24-B2 321 Stainless Steel 1/2 in. XBA Adapter 1/2 in. XBA Adapter 321-8-X-36-B2 321 Stainless Steel 1/2 in. XBA Adapter 1/2 in. XBA Adapter 321-8-X-3-B2 321 Stainless Steel 1/2 in. XBA Adapter 1/2 in. XBA Adapter 321-8-X-6-B2 321 Stainless Steel 1/2 in. XBA Adapter 1/2 in. XBA Adapter 321-8-X-6 321 Stainless Steel 1/2 in. Flexible Tube End 1/2 in. Flexible Tube End 321-6-X-24 321 Stainless Steel 3/8 in. Flexible Tube End 3/8 in. Flexible Tube End 321-6-X-1 321 Stainless Steel 3/8 in. Flexible Tube End 3/8 in. Flexible Tube End -
Metal Core Hose — Flexible Metal Hose, FL Series — FL Series Flexible Metal Hose
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-FL4TA4TA4-12 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-FL4TA4TA4-24 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-FL4TA4TA4-36 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-FL4TA4TA4-48 316L Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-FL8TA8TA8-12 316L Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-FL8TA8TA8-24 316L Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-FL8TA8TA8-36 316L Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter -
Rubber Hose — End Connections — End Connections
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-PB12-PM12 Brass 3/4 in. Male NPT - - B-PB12-TA12 Brass 3/4 in. Swagelok® Tube Adapter - - B-PB4-MT4 Brass 1/4 in. Male ISO Tapered Thread - - B-PB4-PM4 Brass 1/4 in. Male NPT - - B-PB4-TA4 Brass 1/4 in. Swagelok® Tube Adapter - - B-PB6-MT6 Brass 3/8 in. Male ISO Tapered Thread - - B-PB6-PM4 Brass 1/4 in. Male NPT - - B-PB6-PM6 Brass 3/8 in. Male NPT - - B-PB6-TA6 Brass 3/8 in. Swagelok® Tube Adapter - - B-PB6-TM10 Brass 10 mm Swagelok® Tube Adapter - - B-PB8-PM8 Brass 1/2 in. Male NPT - - B-PB8-TA8 Brass 1/2 in. Swagelok® Tube Adapter - - B-PB8-TM12 Brass 12 mm Swagelok® Tube Adapter - - SS-PB4-6 316 Stainless Steel 1/4 in. Multi-Purpose Push-On Hose Insert - - SS-PB4-TA4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - SS-PB4-TM6 316 Stainless Steel 6 mm Swagelok® Tube Adapter - - SS-PB4-TM8 316 Stainless Steel 8 mm Swagelok® Tube Adapter - - SS-PB6-TA8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - - SS-PB6-TM10 316 Stainless Steel 10 mm Swagelok® Tube Adapter - - SS-PB16-TA16 316 Stainless Steel 1 in. Swagelok® Tube Adapter - - SS-PB4-MT4 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - SS-PB6-SL6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-PB6-TA4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - SS-PB6-TA6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - SS-PB6-TM8 316 Stainless Steel 8 mm Swagelok® Tube Adapter - - SS-PB12-PM12 316 Stainless Steel 3/4 in. Male NPT - - SS-PB12-TA12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter - - SS-PB4-PM4 316 Stainless Steel 1/4 in. Male NPT - - SS-PB4-SL4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-PB6-6 316 Stainless Steel 3/8 in. Multi-Purpose Push-On Hose Insert - - SS-PB6-MT6 316 Stainless Steel 3/8 in. Male ISO Tapered Thread - - SS-PB6-PM4 316 Stainless Steel 1/4 in. Male NPT - - SS-PB6-PM6 316 Stainless Steel 3/8 in. Male NPT - - SS-PB8-6 316 Stainless Steel 1/2 in. Multi-Purpose Push-On Hose Insert - - SS-PB8-MT8 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - SS-PB8-PM8 316 Stainless Steel 1/2 in. Male NPT - - SS-PB8-SL8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-PB8-TA8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - - SS-PB8-TM12 316 Stainless Steel 12 mm Swagelok® Tube Adapter - - -
Rubber Hose — Rubber Hose, PB Series — PB Series Rubber Hose
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypePB-12-250 Buna N - - - - PB-4-250 Buna N - - - - PB-6-250 Buna N - - - - PB-8-250 Buna N - - - - PB-8 Buna N - - - - PB-8-GR Buna N - - - - PB-8-RD Buna N - - - - PB-12 Buna N - - - - PB-12-RD Buna N - - - - PB-16 Buna N - - - - PB-6-GR Buna N - - - - PB-6-RD Buna N - - - - PB-6-YW Buna N - - - - PB-8-YW Buna N - - - - PB-4 Buna N - - - - PB-4-BK Buna N - - - - PB-4-RD Buna N - - - - PB-6-BK Buna N - - - - K-PB-16-RD Buna N - - - - PB-12-GY Buna N - - - - PB-4-GY Buna N - - - - PB-8-GY Buna N - - - - PB-8-BK Buna N - - - - PB-12-BK Buna N - - - - PB-4-GR Buna N - - - - PB-6 Buna N - - - -
Product Availability by Store Location
Hours