PTFE and PFA Core Hose — PTFE Core Hose Smooth Bore
Your local authorized Swagelok sales and service center may have additional options.
-
PTFE and PFA Core Hose — PTFE Core Hose Smooth Bore — T Series PTFE Hose
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4BHT-72 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-4MBHT-12 PTFE 6 mm Swagelok® Tube Adapter 6 mm Swagelok® Tube Adapter SS-4MBHT-24 PTFE 6 mm Swagelok® Tube Adapter 6 mm Swagelok® Tube Adapter SS-8BHT-120 PTFE 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-8BHT-18 PTFE 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-8BHT-24 PTFE 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-8BHT-36 PTFE 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-8BHT-48 PTFE 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-8BHT-60 PTFE 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-8BHT-72 PTFE 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-8MBHT-24 PTFE 12 mm Swagelok® Tube Adapter 12 mm Swagelok® Tube Adapter SS-8MBHT-36 PTFE 12 mm Swagelok® Tube Adapter 12 mm Swagelok® Tube Adapter SS-12BHT-24 PTFE 3/4 in. Swagelok® Tube Adapter 3/4 in. Swagelok® Tube Adapter SS-12BHT-36 PTFE 3/4 in. Swagelok® Tube Adapter 3/4 in. Swagelok® Tube Adapter SS-12BHT-48 PTFE 3/4 in. Swagelok® Tube Adapter 3/4 in. Swagelok® Tube Adapter SS-4BHT-12 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-4BHT-120 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-4BHT-18 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-4BHT-24 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-4BHT-36 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-4BHT-48 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-4BHT-6 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-4BHT-60 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-4MBHT-36 PTFE 6 mm Swagelok® Tube Adapter 6 mm Swagelok® Tube Adapter SS-6BHT-12 PTFE 3/8 in. Swagelok® Tube Adapter 3/8 in. Swagelok® Tube Adapter SS-6BHT-18 PTFE 3/8 in. Swagelok® Tube Adapter 3/8 in. Swagelok® Tube Adapter SS-6BHT-24 PTFE 3/8 in. Swagelok® Tube Adapter 3/8 in. Swagelok® Tube Adapter SS-6BHT-36 PTFE 3/8 in. Swagelok® Tube Adapter 3/8 in. Swagelok® Tube Adapter SS-6BHT-48 PTFE 3/8 in. Swagelok® Tube Adapter 3/8 in. Swagelok® Tube Adapter SS-6BHT-60 PTFE 3/8 in. Swagelok® Tube Adapter 3/8 in. Swagelok® Tube Adapter SS-6BHT-72 PTFE 3/8 in. Swagelok® Tube Adapter 3/8 in. Swagelok® Tube Adapter SS-8BHT-12 PTFE 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter
Product Availability by Store Location
Hours