Catalogs
Pipe Fittings — Caps and Plugs — Pipe Plugs
Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.
パイプ継手
■ サイズ:1/16 インチから1 インチまで/■ ねじタイプ:NPT、JIS/ISO、SAE/■ 材質:316 ステンレス鋼、炭素鋼、真ちゅう、6-Moly、合金625、合金825、合金2507
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
2507-8-P-SG2 | Super Duplex Stainless Steel | 1/2 インチ | NPTおねじ | - | - | View Product |
B-4-P | 真ちゅう | 1/4 インチ | NPTおねじ | - | - | View Product |
B-8-P | 真ちゅう | 1/2 インチ | NPTおねじ | - | - | View Product |
SS-12-P | 316 ステンレス鋼 | 3/4 インチ | NPTおねじ | - | - | View Product |
SS-16-P | 316 ステンレス鋼 | 1 インチ | NPTおねじ | - | - | View Product |
SS-1-P | Acier inoxydable 316 | 1/16 po | Filetage NPT mâle | - | - | View Product |
SS-2-P | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | View Product |
SS-2-P-RS | 316 Stainless Steel | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | View Product |
SS-4-P | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
SS-4-P-RS | 316 Stainless Steel | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | View Product |
SS-4-P-RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | View Product |
SS-6-P | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
SS-6-P-RS | 316 Stainless Steel | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | View Product |
SS-6-P-RT | 316 Stainless Steel | 3/8 in. | Male ISO Tapered Thread | - | - | View Product |
SS-8-P | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
SS-8-P-RS | 316 Stainless Steel | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | View Product |
SS-8-P-RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | - | - | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.