Pipe Fittings — Adapters
Your local authorized Swagelok sales and service center may have additional options.
-
Pipe Fittings — Adapters — StraightsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-6-A-RT 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 3/8 in. Male ISO Tapered Thread SS-12-A 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Male NPT SS-12-A-12RT 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Male ISO Tapered Thread SS-12-AN-1-12 316 Stainless Steel 1 1/16-12 in. Male JIC Thread 3/4 in. Male NPT SS-16-A 316 Stainless Steel 1 in. Female NPT 1 in. Male NPT SS-16-A-16RT 316 Stainless Steel 1 in. Female NPT 1 in. Male ISO Tapered Thread SS-2-A 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Male NPT SS-2-A-2RT 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Male ISO Tapered Thread SS-4-A-4RS 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male ISO Parallel Thread, Straight Shoulder SS-4-AG-4 316 Stainless Steel 1/4 in. Female ISO Parallel Thread 1/4 in. Male NPT SS-4-AN-1-4 316 Stainless Steel 7/16-20 in. Male JIC Thread 1/4 in. Male NPT SS-4-SAE-1-4 316 Stainless Steel 7/16-20 in. Male SAE/MS Straight Thread 1/4 in. Male NPT SS-4-SAE-7-4 316 Stainless Steel 7/16-20 in. Male SAE/MS Straight Thread 1/4 in. Female NPT SS-6-A-6RS 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Male ISO Parallel Thread, Straight Shoulder SS-6-AG-6 316 Stainless Steel 3/8 in. Female ISO Parallel Thread 3/8 in. Male NPT SS-6-AN-1-6 316 Stainless Steel 9/16-18 in. Male JIC Thread 3/8 in. Male NPT SS-6-AT-6 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 3/8 in. Male NPT SS-6-SAE-1-6 316 Stainless Steel 9/16-18 in. Male SAE/MS Straight Thread 3/8 in. Male NPT SS-6-SAE-7-4 316 Stainless Steel 9/16-18 in. Male SAE/MS Straight Thread 1/4 in. Female NPT SS-8-A 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Male NPT SS-8-A-8RT 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Male ISO Tapered Thread SS-8-AN-1-8 316 Stainless Steel 3/4-16 in. Male JIC Thread 1/2 in. Male NPT SS-8-SAE-1-8 316 Stainless Steel 3/4-16 in. Male SAE/MS Straight Thread 1/2 in. Male NPT SS-8-SAE-7-8 316 Stainless Steel 3/4-16 in. Male SAE/MS Straight Thread 1/2 in. Female NPT SS-12-A-12RS 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Male ISO Parallel Thread, Straight Shoulder SS-12-SAE-7-12 316 Stainless Steel 1 1/16-12 in. Male SAE/MS Straight Thread 3/4 in. Female NPT SS-16-A-16RS 316 Stainless Steel 1 in. Female NPT 1 in. Male ISO Parallel Thread, Straight Shoulder SS-16-AN-1-16 316 Stainless Steel 1 5/16-12 in. Male JIC Thread 1 in. Male NPT SS-2-A-2RS 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Male ISO Parallel Thread, Straight Shoulder SS-4-A 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT SS-4-A-4RT 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male ISO Tapered Thread SS-4-AN-1-2 316 Stainless Steel 7/16-20 in. Male JIC Thread 1/8 in. Male NPT SS-4-AT-4 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Male NPT SS-4-SAE-1-4AN 316 Stainless Steel 7/16-20 in. Male SAE/MS Straight Thread 1/4 in. Male JIC Thread SS-6-A 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Male NPT SS-6-A-6RT 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Male ISO Tapered Thread SS-6-AN-1-4 316 Stainless Steel 9/16-18 in. Male JIC Thread 1/4 in. Male NPT SS-6-SAE-1-4 316 Stainless Steel 9/16-18 in. Male SAE/MS Straight Thread 1/4 in. Male NPT SS-6-SAE-1-6AN 316 Stainless Steel 9/16-18 in. Male SAE/MS Straight Thread 3/8 in. Male JIC Thread SS-6-SAE-7-6 316 Stainless Steel 9/16-18 in. Male SAE/MS Straight Thread 3/8 in. Female NPT SS-8-A-8RS 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Male ISO Parallel Thread, Straight Shoulder SS-8-AG-8 316 Stainless Steel 1/2 in. Female ISO Parallel Thread 1/2 in. Male NPT SS-8-AT-8 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Male NPT -
Pipe Fittings — Adapters — 90° ElbowsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
B-2-SE Brass 1/8 in. Female NPT 1/8 in. Male NPT B-12-SE Brass 3/4 in. Female NPT 3/4 in. Male NPT B-4-SE Brass 1/4 in. Female NPT 1/4 in. Male NPT B-6-SE Brass 3/8 in. Female NPT 3/8 in. Male NPT B-8-SE Brass 1/2 in. Female NPT 1/2 in. Male NPT SS-12-SE 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Male NPT SS-16-SE 316 Stainless Steel 1 in. Female NPT 1 in. Male NPT SS-2-SE 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Male NPT SS-4-SE 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT SS-4-SE-RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread SS-6-SE 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Male NPT SS-8-SE 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Male NPT -
Pipe Fittings — Adapters — TeesYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
B-4-BT Brass 1/4 in. Female NPT 1/4 in. Female NPT B-4-ST Brass 1/4 in. Female NPT 1/4 in. Male NPT B-8-ST Brass 1/2 in. Female NPT 1/2 in. Male NPT SS-12-ST 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Male NPT SS-2-BT 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT SS-2-ST 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Male NPT SS-4-BT 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-4-ST 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT SS-6-BT 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT SS-6-ST 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Male NPT SS-8-BT 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-8-ST 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Male NPT
Product Availability by Store Location
Hours