Rubber Hose — End Connections
Your local authorized Swagelok sales and service center may have additional options.
-
Rubber Hose — End Connections — End ConnectionsYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
B-PB12-PM12 Brass 3/4 in. Male NPT - - B-PB4-MT4 Brass 1/4 in. Male ISO Tapered Thread - - SS-PB4-SL4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-PB4-TM6 316 Stainless Steel 6 mm Swagelok® Tube Adapter - - B-PB12-TA12 Brass 3/4 in. Swagelok® Tube Adapter - - B-PB6-PM4 Brass 1/4 in. Male NPT - - B-PB8-PM8 Brass 1/2 in. Male NPT - - SS-PB6-TA6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - SS-PB4-TA4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - B-PB6-PM6 Brass 3/8 in. Male NPT - - B-PB6-TM10 Brass 10 mm Swagelok® Tube Adapter - - SS-PB12-TA12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter - - SS-PB6-PM6 316 Stainless Steel 3/8 in. Male NPT - - SS-PB4-TM8 316 Stainless Steel 8 mm Swagelok® Tube Adapter - - B-PB6-MT6 Brass 3/8 in. Male ISO Tapered Thread - - B-PB4-TA4 Brass 1/4 in. Swagelok® Tube Adapter - - SS-PB6-TM10 316 Stainless Steel 10 mm Swagelok® Tube Adapter - - SS-PB4-PM4 316 Stainless Steel 1/4 in. Male NPT - - SS-PB8-PM8 316 Stainless Steel 1/2 in. Male NPT - - SS-PB6-6 316 Stainless Steel 3/8 in. Multi-Purpose Push-On Hose Insert - - SS-PB4-MT4 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - B-PB4-PM4 Brass 1/4 in. Male NPT - - B-PB6-TA6 Brass 3/8 in. Swagelok® Tube Adapter - - SS-PB6-SL6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-PB8-MT8 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - SS-PB12-PM12 316 Stainless Steel 3/4 in. Male NPT - - SS-PB6-TA4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - B-PB8-TA8 Brass 1/2 in. Swagelok® Tube Adapter - - SS-PB16-TA16 316 Stainless Steel 1 in. Swagelok® Tube Adapter - - SS-PB6-PM4 316 Stainless Steel 1/4 in. Male NPT - - SS-PB6-TM8 316 Stainless Steel 8 mm Swagelok® Tube Adapter - - SS-PB4-6 316 Stainless Steel 1/4 in. Multi-Purpose Push-On Hose Insert - - SS-PB6-MT6 316 Stainless Steel 3/8 in. Male ISO Tapered Thread - - SS-PB6-TA8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - - SS-PB8-TM12 316 Stainless Steel 12 mm Swagelok® Tube Adapter - - B-PB8-TM12 Brass 12 mm Swagelok® Tube Adapter - - SS-PB8-6 316 Stainless Steel 1/2 in. Multi-Purpose Push-On Hose Insert - - SS-PB8-SL8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-PB8-TA8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - -
Product Availability by Store Location
Hours