Thermoplastic Hose — End Connections
Your local authorized Swagelok sales and service center may have additional options.
-
Thermoplastic Hose — End Connections — Connectors for Thermoplastic HoseYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-TP8-AS8 316 Stainless Steel 1/2 in. Female JIC (AN) 37° Swivel - - SS-TP8-PM8 316 Stainless Steel 1/2 in. Male NPT - - SS-TP4-AS4 316 Stainless Steel 1/4 in. Female JIC (AN) 37° Swivel - - SS-TP4-SL4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-TP4-TA4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - SS-TP4-TM6 316 Stainless Steel 6 mm Swagelok® Tube Adapter - - SS-TP8-SL8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-TP6-TA6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - SS-TP4-PM4 316 Stainless Steel 1/4 in. Male NPT - - SS-TP8-TA8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - - S-TP8-TA8 Carbon Steel 1/2 in. Swagelok® Tube Adapter - - SS-TP16-TA16 316 Stainless Steel 1 in. Swagelok® Tube Adapter - - SS-TP12-TA12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter - -
Product Availability by Store Location
Hours