Swagelok® Tube Benders
Swagelok's easy-to-use tube benders provide high-quality bends on fractional and metric tubing, reducing installation time and effort.
Request More InformationHaving accurate, quality tube bends is key in realizing a functional system design. Along with ease-of-use, these tube benders provide a reduction in the potential for wrinkling or other damage to the tubing during bending. And since those systems are assembled in a range of locations, Swagelok offers a variety of tube benders:
- Electric benders with electronic control for automated bending of tubing with outside diameters ranging from 1 to 2 in. and 25 to 50 mm.
- Bench top benders designed with a rugged, lightweight aluminum construction, for bending of tubing with outside diameters ranging from 1/4 to 1 1/4 in. and 6 to 30 mm.
- Hand tube benders that are highly portable and feature roll dies that reduce bending force and tube ovality, for bending tubing with outside diameters 1/8, 1/4, 5/16, 3/8, and 1/2 in, and 3, 6, 8, 10, and 12 mm.
Tube Bender Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® tube benders provide high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. Tube preparation tools, including tube cutters and preswaging tools, are also available.

How to Use a Swagelok Hand Tube Bender
Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.
See How the Hand Tube Bender WorksSwagelok Resources Curated for You

Essential Training in Fluid System Fundamentals
Swagelok® essentials training courses provide critical skills for developing, building, and maintaining dependable fluid systems.

Using the Swagelok Bench Top Tube Bender
Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.

The Three T’s to Achieve an Intricate System of Tubing
Learn how the three T’s to using a hand tube bender can help you achieve an intricate system of tubing with fewer leak points and efficient flow.

How to Use a Swagelok Hand Tube Bender
Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.