Tube Benders — Hand Tube Benders
Your local authorized Swagelok sales and service center may have additional options.
-
Tube Benders — Hand Tube Benders — Hand Tube BenderYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius
MS-HTB-4 - 1/4 in. - 3/4 in. Bend Radius MS-HTB-12M - 12 mm - 38 mm Bend Radius MS-HTB-4T - 1/4 in. - 9/16 in. Bend Radius MS-HTB-8 - 1/2 in. - 1 1/2 in. Bend Radius MS-HTB-6M - 6 mm - 15 mm Bend Radius MS-HTB-8M - 8 mm - 24 mm Bend Radius MS-HTB-5 - 5/16 in. - 15/16 in. Bend Radius MS-HTB-10M - 10 mm - 24 mm Bend Radius MS-HTB-6T - 3/8 in. - 15/16 in. Bend Radius MS-HTB-2 - 1/8 in. - 9/16 in. Bend Radius MS-HTB-3M - 3 mm - 15 mm Bend Radius
Product Availability by Store Location
Hours