Ball and Quarter-Turn Plug Valves — Full-Flow Ball Valves, GB Series
The bidirectional flow-capable Swagelok® GB series full-flow ball valve is engineered to provide high flow rates at working pressure of 6000 psi (413 bar) in a variety of alloy materials, while simplifying installation, minimizing rework requirements, and delivering reliable shutoff performance.
Your local authorized Swagelok sales and service center may have additional options.
-
Ball and Quarter-Turn Plug Valves — Full-Flow Ball Valves, GB Series — 2-Way Straight Pattern
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-8GBS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-8GBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-8GBS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-16GBF16 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT
Product Availability by Store Location
Hours