Diaphragm-Sealed Valves — High-Purity High-Pressure Diaphragm Valves, DL and DS Series
Your local authorized Swagelok sales and service center may have additional options.
-
Diaphragm-Sealed Valves — High-Purity High-Pressure Diaphragm Valves, DL and DS Series — Straight PatternYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
SS-DLS6 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-DSS6 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-DLVCR4 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-DSVCR4 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 6LV-DSBW4 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld SS-DSS4 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-DSM4F4A 316L Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT SS-DSTW4 316L Stainless Steel 1/4 in. Tube Socket Weld 1/4 in. Tube Socket Weld 6LV-DLBW4 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld SS-DLS4 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-DLS8MM 316L Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting 6LV-DSBW6 316L VAR 3/8 in. Tube Butt Weld 3/8 in. Tube Butt Weld SS-DSV51 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-DLV51 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-DLS6MM 316L Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting
Product Availability by Store Location
Hours