Diaphragm-Sealed Valves — Ultrahigh-Purity High-Flow Diaphragm Valves, DF Series
Your local authorized Swagelok sales and service center may have additional options.
-
Diaphragm-Sealed Valves — Ultrahigh-Purity High-Flow Diaphragm Valves, DF Series — Straight Pattern, with ActuatorYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
6LV-DFBW6-P-C 316L VAR 3/8 in. Tube Butt Weld 3/8 in. Tube Butt Weld 6LV-DFBW8-P-C 316L VAR 1/2 in. Tube Butt Weld 1/2 in. Tube Butt Weld 6LV-DFMR8-P-C 316L VAR 1/2 in. Face Seal (Metal Gasket) W/male Nut 1/2 in. Face Seal (Metal Gasket) W/male Nut 6LV-DFFR8-P-C 316L VAR 1/2 in. Face Seal (Metal Gasket) Female VCR 1/2 in. Face Seal (Metal Gasket) Female VCR 6LV-DFHFR4-P-C 316L VAR 1/4 in. Face Seal (Metal Gasket) Female HVCR 1/4 in. Face Seal (Metal Gasket) Female HVCR 6LV-DFHFR4-P-O 316L VAR 1/4 in. Face Seal (Metal Gasket) Female HVCR 1/4 in. Face Seal (Metal Gasket) Female HVCR -
Diaphragm-Sealed Valves — Ultrahigh-Purity High-Flow Diaphragm Valves, DF Series — Straight Pattern, Manual ActuationYour local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type
6LV-DFFR8-P-GR 316L VAR 1/2 in. Face Seal (Metal Gasket) Female VCR 1/2 in. Face Seal (Metal Gasket) Female VCR
Product Availability by Store Location
Hours