Swagelok® Kwik-Clamp Sanitary Flange Fittings
Kwik-clamp sanitary flange fittings are designed for use in industries where cleanliness is critical, such as food and beverage and pharmaceutical. They can quickly and easily disconnect and reconnect for cleaning and maintenance.
View Sanitary FittingsSwagelok® Kwik-Clamp sanitary flange fittings are used in a variety of biotechnology and pharmaceutical applications to enable reliable fluid flow. Sanitary clamps are also ideal for use in food, beverage, and dairy processing applications due to their enhanced surface finishes that provide a high degree of cleanliness.
The fittings are used in various applications and clamped together with a mating gasket depending on application conditions such as pressure and temperature. A metal-to-metal stop restricts ferrule movement, prevents overtightening, and allows precise gasket compression. The design allows for easy connection, cleaning, and drainability.
Have questions about sanitary fittings?
Categorías de Accesorios Sanitarios
Accesorios con Brida Sanitaria
Le ofrecemos una gran variedad de bridas sanitarias diseñadas para utilizarlas en sectores en los que la limpieza es fundamental, como el alimentario, el farmacéutico y de las bebidas.
Sanitary Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Disponibles en medidas de tubo desde 2 a 50 mm y desde 1/16 a 2 pulg.; Galgabilidad consistente en la instalación inicial; Fácil desconexión y reutilización; Gran variedad de materiales y configuraciones
Les avantages du raccord pour tube Swagelok®
Avec une conception qui a fait ses preuves et une fabrication précise à partir de matières premières de qualité supérieure, les raccords pour tubes Swagelok sauront répondre à vos plus hautes attentes en matière de sécurité et de fiabilité.
Découvrir les avantagesDes ressources Swagelok sélectionnées pour vous
An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
Cómo el Grupo Shenyang Blower Works Mejoró la Seguridad y la Fiabilidad
Vea cómo Swagelok Shangai ha ayudado a Shenyang Blower Works Group Corporation a conseguir consistencia, fiabilidad y ahorro de costes para sus clientes, a la vez que ha mejorado su propia seguridad y eficiencia de producción.
Instalación del Racor Swagelok
Este vídeo muestra los pasos íntegros para la instalación de los racores Swagelok, que se han ganado una reputación mundial en consistencia, calidad y fiabilidad.