text.skipToContent text.skipToNavigation

Stainless Steel 3-Piece High Pressure Alternative Fuel Service Ball Valve, 13.8 Cv, 1/2 in. Female NPT, Locking Bracket

型番: SS-AFSF8-LH

仕様

属性
ボディ材質 316 Stainless Steel
洗浄プロセス Standard Cleaning and Packaging (SC-10)
コネクション1 サイズ 1/2 in.
コネクション1 タイプ Female NPT
コネクション2 サイズ 1/2 in.
コネクション2 タイプ Female NPT
特徴 Alternative Fuel Service
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141600
2方タイプ・ストレート型

多目的用AFSボール・バルブ(2方タイプ)は、流量係数(Cv値)が13.8まであり、大流量および高圧への対応が必要な圧縮天然ガス、水素や他の一般産業用途での使用に適合します。低トルクでの操作可能で、パッキンの調節が不要です。またECE R110、NGV 3.1、NGV 4.6に準拠しており、水素および圧縮天然ガス(CNG)用途にも適しています。

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel 3-Piece High Pressure Alternative Fuel Service Ball Valve, 13.8 Cv, 1/2 in. Female NPT, Locking Bracket

型番: SS-AFSF8-LH
カタログを見る

お気に入りに追加する

カタログ

2方タイプ・ストレート型
多目的用AFSボール・バルブ(2方タイプ)は、流量係数(Cv値)が13.8まであり、大流量および高圧への対応が必要な圧縮天然ガス、水素や他の一般産業用途での使用に適合します。低トルクでの操作可能で、パッキンの調節が不要です。またECE R110、NGV 3.1、NGV 4.6に準拠しており、水素および圧縮天然ガス(CNG)用途にも適しています。

仕様

SS-AFSF8-LH — Stainless Steel 3-Piece High Pressure Alternative Fuel Service Ball Valve, 13.8 Cv, 1/2 in. Female NPT, Locking Bracket

属性
ボディ材質 316 Stainless Steel
洗浄プロセス Standard Cleaning and Packaging (SC-10)
コネクション1 サイズ 1/2 in.
コネクション1 タイプ Female NPT
コネクション2 サイズ 1/2 in.
コネクション2 タイプ Female NPT
特徴 Alternative Fuel Service
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141600
同じような仕様の製品を選択する

資料

図面
2D

この製品には、2Dレンダリングがあります。CADファイルをダウンロードする

3D

この製品には、3Dレンダリングがあります。CADファイルをダウンロードする

図面

この製品には、図面があります。ファイルをダウンロードする

類似製品

型番
ボディ材質
コネクション1 サイズ
コネクション1 タイプ
コネクション2 サイズ
コネクション2 タイプ
SS-AFSF12 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT 製品を見る
SS-AFSF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT 製品を見る
SS-AFSS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 製品を見る
SS-AFSS12-LH 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 製品を見る
SS-AFSS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 製品を見る
SS-AFSS12MM-LH 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 製品を見る
SS-AFSS16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting 製品を見る
SS-AFSS16MM 316 Stainless Steel 16 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Fitting 製品を見る
SS-AFSS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 製品を見る
SS-AFSS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 製品を見る
SS-AFSS8-LH 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 製品を見る

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

このプロセスには数分間かかる場合があります。このままお待ちください。