text.skipToContent text.skipToNavigation

Brass 1-Piece 40 Series 4-Way Ball Valve, 0.08 Cv, 1/8 in. FNPT

A four-way crossover and a unified instrumentation design are featured by the 40 series for efficient stream redirection.

Referencia #: B-43YF2

Especificaciones

Atributo Valor
Ball/Stem Material Stainless Steel
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Female NPT
Connection 2 Size 1/8 in.
Connection 2 Type Female NPT
Connection 3 Size 1/8 in.
Connection 3 Type Female NPT
Connection 4 Size 1/8 in.
Connection 4 Type Female NPT
CV Maximum 0.08
Flow Path Standard
Flow Pattern 4-Way, Crossover
Handle Color Black
Handle Style Lever
Low Emissions Certified Yes
Orifice 0.062 in /1.6 mm
Packing Material PTFE
Ring/Disc Material PTFE-Coated Stainless Steel
Room Temperature Pressure Rating 2500 PSIG @ 100°F /172 BAR @ 37°C
Service Class General
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183103
4-Way Crossover

The 40 and 40G series valves provide various actuator, flow path, and handle options, and allow inline packing adjustments.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Brass 1-Piece 40 Series 4-Way Ball Valve, 0.08 Cv, 1/8 in. FNPT

Referencia #: B-43YF2
Ver Catálogo

A four-way crossover and a unified instrumentation design are featured by the 40 series for efficient stream redirection.

Añadir a Favoritos

Catálogos

4-Way Crossover
The 40 and 40G series valves provide various actuator, flow path, and handle options, and allow inline packing adjustments.

Especificaciones

B-43YF2 — Brass 1-Piece 40 Series 4-Way Ball Valve, 0.08 Cv, 1/8 in. FNPT

Atributo Valor
Ball/Stem Material Stainless Steel
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Female NPT
Connection 2 Size 1/8 in.
Connection 2 Type Female NPT
Connection 3 Size 1/8 in.
Connection 3 Type Female NPT
Connection 4 Size 1/8 in.
Connection 4 Type Female NPT
CV Maximum 0.08
Flow Path Standard
Flow Pattern 4-Way, Crossover
Handle Color Black
Handle Style Lever
Low Emissions Certified Yes
Orifice 0.062 in /1.6 mm
Packing Material PTFE
Ring/Disc Material PTFE-Coated Stainless Steel
Room Temperature Pressure Rating 2500 PSIG @ 100°F /172 BAR @ 37°C
Service Class General
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183103
Seleccione un Nuevo Producto con Especificaciones Similares

Documentación

Planos
2D

Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.

3D

Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.

Plano dimensional

Hay planos dimensionales disponibles para este producto. Descargar los archivos

Productos similares

# de Pieza
Material del Cuerpo
Tamaño conexión 1
Tipo de conexión 1
Tamaño conexión 2
Tipo de conexión 2
B-45YF8 Brass 1/2 in. Female NPT 1/2 in. Female NPT Ver producto
SS-43YF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT Ver producto
SS-43YF2-125 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT Ver producto
SS-43YFS2 316 Stainless Steel 1/8 in. Female Swagelok® Tube Fitting 1/8 in. Female Swagelok® Tube Fitting Ver producto
SS-43YFS2-049 316 Stainless Steel 1/8 in. Female Swagelok® Tube Fitting 1/8 in. Female Swagelok® Tube Fitting Ver producto
SS-43ZFS2 316 Stainless Steel 1/8 in. Female Swagelok® Tube Fitting 1/8 in. Female Swagelok® Tube Fitting Ver producto
SS-45YF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT Ver producto

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.