text.skipToContent text.skipToNavigation

Brass Front Ferrule for 3/4 in. Swagelok Tube Fitting

Part #: B-1213-1

Add To Favorites

Catalogs

Front Ferrules

Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.

Specifications

Attribute Value
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Flow Restrictor No
eClass (4.1) 37030708
eClass (5.1.4) 37020590
eClass (6.0) 21022110
eClass (6.1) 37020590
UNSPSC (4.03) 40141712
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 31401700
UNSPSC (15.1) 31401700
UNSPSC (17.1001) 31163102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1213-1 Super Duplex Stainless Steel 3/4 in. - - - View Product
2507-403-1 Super Duplex Stainless Steel 1/4 in. - - - View Product
2507-603-1 Super Duplex Stainless Steel 3/8 in. - - - View Product
2507-813-1 Super Duplex Stainless Steel 1/2 in. - - - View Product
6MO-813-1 6-Moly 1/2 in. - - - View Product
825-403-1 Alloy 825 1/4 in. - - - View Product
B-1013-1 Brass 5/8 in. - - - View Product
B-103-1 Brass 1/16 in. - - - View Product
B-10M3-1 Brass 10 mm - - - View Product
B-12M3-1 Brass 12 mm - - - View Product
B-1413-1 Brass 7/8 in. - - - View Product
B-1613-1 Brass 1 in. - - - View Product
B-1813-1 Brass 1 1/8 in. - - - View Product
B-203-1 Brass 1/8 in. - - - View Product
B-403-1 Brass 1/4 in. - - - View Product
B-4M3-1 Brass 4 mm - - - View Product
B-603-1 Brass 3/8 in. - - - View Product
B-6M3-1 Brass 6 mm - - - View Product
B-813-1 Brass 1/2 in. - - - View Product
B-8M3-1 Brass 8 mm - - - View Product
HC-203-1 Alloy C-276 1/8 in. - - - View Product
HC-403-1 Alloy C-276 1/4 in. - - - View Product
HC-603-1 Alloy C-276 3/8 in. - - - View Product
HC-813-1 Alloy C-276 1/2 in. - - - View Product
INC-403-1 Alloy 600 1/4 in. - - - View Product
M-203-1 Alloy 400/R-405 1/8 in. - - - View Product
M-403-1 Alloy 400/R-405 1/4 in. - - - View Product
M-603-1 Alloy 400/R-405 3/8 in. - - - View Product
M-813-1 Alloy 400/R-405 1/2 in. - - - View Product
NY-1013-1 Nylon 5/8 in. - - - View Product
NY-103-1 Nylon 1/16 in. - - - View Product
NY-10M3-1 Nylon 10 mm - - - View Product
NY-1213-1 Nylon 3/4 in. - - - View Product
NY-12M3-1 Nylon 12 mm - - - View Product
NY-1613-1 Nylon 1 in. - - - View Product
NY-203-1 Nylon 1/8 in. - - - View Product
NY-403-1 Nylon 1/4 in. - - - View Product
NY-4M3-1 Nylon 4 mm - - - View Product
NY-603-1 Nylon 3/8 in. - - - View Product
NY-6M3-1 Nylon 6 mm - - - View Product
NY-813-1 Nylon 1/2 in. - - - View Product
NY-8M3-1 Nylon 8 mm - - - View Product
PFA-423-1 PFA 1/4 in. - - - View Product
PFA-623-1 PFA 3/8 in. - - - View Product
PFA-823-1 PFA 1/2 in. - - - View Product
S-1213-1 Carbon Steel 3/4 in. - - - View Product
S-1613-1 Carbon Steel 1 in. - - - View Product
SS-1013-1 316 Stainless Steel 5/8 in. - - - View Product
SS-103-1 316 Stainless Steel 1/16 in. - - - View Product
SS-103-1-B1000 316 Stainless Steel 1/16 in. - - - View Product
SS-10M3-1 316 Stainless Steel 10 mm - - - View Product
SS-1213-1 316 Stainless Steel 3/4 in. - - - View Product
SS-12M3-1 316 Stainless Steel 12 mm - - - View Product
SS-1413-1 316 Stainless Steel 7/8 in. - - - View Product
SS-14M3-1 316 Stainless Steel 14 mm - - - View Product
SS-15M3-1 316 Stainless Steel 15 mm - - - View Product
SS-1613-1 316 Stainless Steel 1 in. - - - View Product
SS-16M3-1 316 Stainless Steel 16 mm - - - View Product
SS-18M3-1 316 Stainless Steel 18 mm - - - View Product
SS-2003-1 316 Stainless Steel 1 1/4 in. - - - View Product
SS-203-1 316 Stainless Steel 1/8 in. - - - View Product
SS-20M3-1 316 Stainless Steel 20 mm - - - View Product
SS-22M3-1 316 Stainless Steel 22 mm - - - View Product
SS-2403-1 316 Stainless Steel 1 1/2 in. - - - View Product
SS-25M3-1 316 Stainless Steel 25 mm - - - View Product
SS-28M3-1 316 Stainless Steel 28 mm - - - View Product
SS-2M3-1 316 Stainless Steel 2 mm - - - View Product
SS-303-1 316 Stainless Steel 3/16 in. - - - View Product
SS-3203-1 316 Stainless Steel 2 in. - - - View Product
SS-3M3-1 316 Stainless Steel 3 mm - - - View Product
SS-403-1 316 Stainless Steel 1/4 in. - - - View Product
SS-4M3-1 316 Stainless Steel 4 mm - - - View Product
SS-503-1 316 Stainless Steel 5/16 in. - - - View Product
SS-603-1 316 Stainless Steel 3/8 in. - - - View Product
SS-6M3-1 316 Stainless Steel 6 mm - - - View Product
SS-813-1 316 Stainless Steel 1/2 in. - - - View Product
SS-8M3-1 316 Stainless Steel 8 mm - - - View Product
T-1013-1 PTFE 5/8 in. - - - View Product
T-103-1 PTFE 1/16 in. - - - View Product
T-10M3-1 PTFE 10 mm - - - View Product
T-1213-1 PTFE 3/4 in. - - - View Product
T-12M3-1 PTFE 12 mm - - - View Product
T-1613-1 PTFE 1 in. - - - View Product
T-203-1 PTFE 1/8 in. - - - View Product
T-303-1 PTFE 3/16 in. - - - View Product
T-3M3-1 PTFE 3 mm - - - View Product
T-403-1 PTFE 1/4 in. - - - View Product
T-4M3-1 PTFE 4 mm - - - View Product
T-503-1 PTFE 5/16 in. - - - View Product
T-603-1 PTFE 3/8 in. - - - View Product
T-6M3-1 PTFE 6 mm - - - View Product
T-813-1 PTFE 1/2 in. - - - View Product
T-8M3-1 PTFE 8 mm - - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.