The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Brass Swagelok Tube Fitting, Female Tube Adapter, 1/2 in. Tube OD x 1/2 in. AN Tube Flare
Log in or Register to view price
Catalogs
Straights
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Жидкие течеискатели Snoop®; Смазки для резьбы Goop™ ; Герметики для трубной резьбы SWAK®, тефлоновая лента и герметики для трубной резьбы без содержания PTFE
Features: Step-by-step identification procedure for threads and end connections.
Выбор трубок; Обработка трубок; Эксплуатация с газовой средой; Установка трубки; Таблицы рекомендуемого допустимого рабочего давления
В настоящем документе изложены инструкции, используемые компанией Swagelok® и ее поставщиками, чтобы обеспечить соответствие требованиям к чистоте продуктов, предусмотренным стандартом ASTM G93, уровень C. Его сфера применения ограничена компонентами системы, соприкасающимися со средой. Настоящий документ необходимо использовать в сочетании с каталогами продуктов, техническими бюллетенями и отчетами.
Specifications
Attribute | Value |
---|---|
Body Material | Brass |
Bored Through | No |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/2 in. |
Connection 1 Type | Swagelok® Tube Adapter |
Connection 2 Size | 1/2 in. |
Connection 2 Type | Female 37° Flare |
Flow Restrictor | No |
eClass (4.1) | 37030703 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 37020590 |
eClass (6.1) | 37020590 |
UNSPSC (4.03) | 40141719 |
UNSPSC (10.0) | 40142612 |
UNSPSC (11.0501) | 40142612 |
UNSPSC (13.0601) | 40183109 |
UNSPSC (15.1) | 40183109 |
UNSPSC (17.1001) | 40141700 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
2507-8-TA-1-8 | Супердуплексная нержавеющая сталь | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
B-10-MTA-1-4RS | Латунь | 10 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
B-10-TA-1-8 | Латунь | 5/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
B-10-TA-7-8 | Латунь | 5/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. резьба NPT | View Product |
B-12-MTA-1-4RS | Латунь | 12 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
B-12-TA-1-12 | Латунь | 3/4 дюйма | Трубный переходник Swagelok® | 3/4 дюйма | Наруж. резьба NPT | View Product |
B-2-TA-1-2 | Латунь | 1/8 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
B-2-TA-7-2 | Латунь | 1/8 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. резьба NPT | View Product |
B-400-A-4ANF | Латунь | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба 37° с развальцовкой | View Product |
B-4-TA-1-2 | Латунь | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
B-4-TA-1-2RT | Латунь | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. коническая резьба ISO | View Product |
B-4-TA-1-4 | Латунь | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
B-4-TA-1-4AN | Латунь | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба 37° AN | View Product |
B-4-TA-1-6 | Латунь | 1/4 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
B-4-TA-1-8 | Латунь | 1/4 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
B-4-TA-7-2 | Латунь | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. резьба NPT | View Product |
B-4-TA-7-4 | Латунь | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | View Product |
B-4-TA-7-6 | Латунь | 1/4 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Внутр. резьба NPT | View Product |
B-6-MTA-1-4RS | Латунь | 6 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
B-6-MTA-7-4RG | Латунь | 6 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | View Product |
B-6-TA-1-2 | Латунь | 3/8 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
B-6-TA-1-4 | Латунь | 3/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
B-6-TA-1-6 | Латунь | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
B-6-TA-1-8 | Латунь | 3/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
B-6-TA-7-4 | Латунь | 3/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | View Product |
B-6-TA-7-6 | Латунь | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Внутр. резьба NPT | View Product |
B-6-TA-7-8 | Латунь | 3/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. резьба NPT | View Product |
B-8-MTA-1-4RS | Латунь | 8 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
B-8-TA-1-4 | Латунь | 1/2 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
B-8-TA-1-6 | Латунь | 1/2 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
B-8-TA-1-8 | Латунь | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
B-8-TA-7-4 | Латунь | 1/2 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | View Product |
B-8-TA-7-6 | Латунь | 1/2 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Внутр. резьба NPT | View Product |
B-8-TA-7-8 | Латунь | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. резьба NPT | View Product |
S-12-TA-1-12 | Углеродистая сталь | 3/4 дюйма | Трубный переходник Swagelok® | 3/4 дюйма | Наруж. резьба NPT | View Product |
S-6-TA-1-4 | Углеродистая сталь | 3/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
SS-10-MTA-1-4 | Нержавеющая сталь 316 | 10 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
SS-10-MTA-1-4RS | Нержавеющая сталь 316 | 10 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
SS-10-MTA-1-4RT | Нержавеющая сталь 316 | 10 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
SS-10-MTA-1-6 | Нержавеющая сталь 316 | 10 мм | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
SS-10-MTA-1-6RS | Нержавеющая сталь 316 | 10 мм | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
SS-10-MTA-1-6RT | Нержавеющая сталь 316 | 10 мм | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | View Product |
SS-10-MTA-1-8 | Нержавеющая сталь 316 | 10 мм | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
SS-10-MTA-1-8RS | Нержавеющая сталь 316 | 10 мм | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
SS-10-MTA-7-4 | Нержавеющая сталь 316 | 10 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | View Product |
SS-10-MTA-7-4RG | Нержавеющая сталь 316 | 10 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | View Product |
SS-10-MTA-7-4RT | Нержавеющая сталь 316 | 10 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. коническая резьба ISO | View Product |
SS-10-MTA-7-8 | Нержавеющая сталь 316 | 10 мм | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. резьба NPT | View Product |
SS-10-MTA-7-8RG | Нержавеющая сталь 316 | 10 мм | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | View Product |
SS-10-TA-1-10ST | Нержавеющая сталь 316 | 5/8 дюйма | Трубный переходник Swagelok® | 7/8-14 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
SS-10-TA-1-8 | Нержавеющая сталь 316 | 5/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
SS-10-TA-7-8 | Нержавеющая сталь 316 | 5/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. резьба NPT | View Product |
SS-1210-A-12ANF | Нержавеющая сталь 316 | 3/4 дюйма | Трубный переходник Swagelok® | 3/4 дюйма | Внутр. резьба 37° AN | View Product |
SS-12-MTA-1-4 | Нержавеющая сталь 316 | 12 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
SS-12-MTA-1-4RS | Нержавеющая сталь 316 | 12 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
SS-12-MTA-1-4RT | Нержавеющая сталь 316 | 12 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
SS-12-MTA-1-6RS | Нержавеющая сталь 316 | 12 мм | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
SS-12-MTA-1-6RT | Нержавеющая сталь 316 | 12 мм | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | View Product |
SS-12-MTA-1-8 | Нержавеющая сталь 316 | 12 мм | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
SS-12-MTA-1-8RS | Нержавеющая сталь 316 | 12 мм | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
SS-12-MTA-1-8RT | Нержавеющая сталь 316 | 12 мм | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | View Product |
SS-12-MTA-7-4 | Нержавеющая сталь 316 | 12 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | View Product |
SS-12-MTA-7-4RG | Нержавеющая сталь 316 | 12 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | View Product |
SS-12-MTA-7-8 | Нержавеющая сталь 316 | 12 мм | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. резьба NPT | View Product |
SS-12-MTA-7-8RG | Нержавеющая сталь 316 | 12 мм | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | View Product |
SS-12-MTA-7-8RP | Нержавеющая сталь 316 | 12 мм | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. цилиндрическая резьба ISO | View Product |
SS-12-TA-1-12 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный переходник Swagelok® | 3/4 дюйма | Наруж. резьба NPT | View Product |
SS-12-TA-1-12AN | Нержавеющая сталь 316 | 3/4 дюйма | Трубный переходник Swagelok® | 3/4 дюйма | Наруж. резьба 37° AN | View Product |
SS-12-TA-1-12RS | Нержавеющая сталь 316 | 3/4 дюйма | Трубный переходник Swagelok® | 3/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
SS-12-TA-1-12RT | Нержавеющая сталь 316 | 3/4 дюйма | Трубный переходник Swagelok® | 3/4 дюйма | Наруж. коническая резьба ISO | View Product |
SS-12-TA-1-12ST | Нержавеющая сталь 316 | 3/4 дюйма | Трубный переходник Swagelok® | 1 1/16-12 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
SS-12-TA-1-12W | Нержавеющая сталь 316 | 3/4 дюйма | Трубный переходник Swagelok® | 3/4 дюйма | Вставное толстостенное трубное соединение под приварку | View Product |
SS-12-TA-1-16 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный переходник Swagelok® | 1 дюйм | Наруж. резьба NPT | View Product |
SS-12-TA-1-16ST | Нержавеющая сталь 316 | 3/4 дюйма | Трубный переходник Swagelok® | 1 5/16-12 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
SS-12-TA-1-8 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
SS-12-TA-1-8RS | Нержавеющая сталь 316 | 3/4 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
SS-12-TA-7-12 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный переходник Swagelok® | 3/4 дюйма | Внутр. резьба NPT | View Product |
SS-12-TA-7-12RT | Нержавеющая сталь 316 | 3/4 дюйма | Трубный переходник Swagelok® | 3/4 дюйма | Внутр. коническая резьба ISO | View Product |
SS-12-TA-7-16 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный переходник Swagelok® | 1 дюйм | Внутр. резьба NPT | View Product |
SS-12-TA-7-8 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. резьба NPT | View Product |
SS-1610-A-16ANF | Нержавеющая сталь 316 | 1 дюйм | Трубный переходник Swagelok® с предварительно обжатыми кольцами | 1 дюйм | Внутр. резьба 37° с развальцовкой | View Product |
SS-16-MTA-1-8 | Нержавеющая сталь 316 | 16 мм | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
SS-16-MTA-1-8RS | Нержавеющая сталь 316 | 16 мм | Трубный переходник Swagelok® | 1/2 дюйма | Наружная цилиндрическая резьба ISO, прямой буртик | View Product |
SS-16-MTA-7-8RG | Нержавеющая сталь 316 | 16 мм | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | View Product |
SS-16-TA-1-12 | Нержавеющая сталь 316 | 1 дюйм | Трубный переходник Swagelok® | 3/4 дюйма | Наруж. резьба NPT | View Product |
SS-16-TA-1-16 | Нержавеющая сталь 316 | 1 дюйм | Трубный переходник Swagelok® | 1 дюйм | Наруж. резьба NPT | View Product |
SS-16-TA-1-16AN | Нержавеющая сталь 316 | 1 дюйм | Трубный переходник Swagelok® | 1 дюйм | Наруж. резьба 37° AN | View Product |
SS-16-TA-1-16RS | Нержавеющая сталь 316 | 1 дюйм | Трубный переходник Swagelok® | 1 дюйм | Наруж. цилиндрическая резьба ISO | View Product |
SS-16-TA-1-16RT | Нержавеющая сталь 316 | 1 дюйм | Трубный переходник Swagelok® | 1 дюйм | Наруж. коническая резьба ISO | View Product |
SS-16-TA-1-16ST | Нержавеющая сталь 316 | 1 дюйм | Трубный переходник Swagelok® | 1 5/16-12 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
SS-16-TA-1-8 | Нержавеющая сталь 316 | 1 дюйм | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
SS-16-TA-7-12 | Нержавеющая сталь 316 | 1 дюйм | Трубный переходник Swagelok® | 3/4 дюйма | Внутр. резьба NPT | View Product |
SS-16-TA-7-16 | Нержавеющая сталь 316 | 1 дюйм | Трубный переходник Swagelok® | 1 дюйм | Внутр. резьба NPT | View Product |
SS-16-TA-7-8 | Нержавеющая сталь 316 | 1 дюйм | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. резьба NPT | View Product |
SS-18-MTA-1-12RS | Нержавеющая сталь 316 | 18 мм | Трубный переходник Swagelok® | 3/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
SS-18-MTA-1-8RS | Нержавеющая сталь 316 | 18 мм | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
SS-18-MTA-7-8RG | Нержавеющая сталь 316 | 18 мм | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | View Product |
SS-1-TA-1-2 | Нержавеющая сталь 316 | 1/16 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
SS-200-A-2ANF | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. резьба 37° AN | View Product |
SS-200-A-4ANF | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба 37° AN | View Product |
SS-20-TA-1-20 | Нержавеющая сталь 316 | 1 1/4 дюйма | Трубный переходник Swagelok® | 1 1/4 дюйма | Наруж. резьба NPT | View Product |
SS-24-TA-1-24 | Нержавеющая сталь 316 | 1 1/2 дюйма | Трубный переходник Swagelok® с предварительно обжатыми кольцами | 1 1/2 дюйма | Наруж. резьба NPT | View Product |
SS-2-TA-1-2 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
SS-2-TA-1-2RS | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
SS-2-TA-1-2ST | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 5/16-24 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
SS-2-TA-1-4 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
SS-2-TA-1-4RT | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
SS-2-TA-1-OR | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 5/16-24 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
SS-2-TA-7-2 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. резьба NPT | View Product |
SS-2-TA-7-2RP | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. цилиндрическая резьба ISO | View Product |
SS-2-TA-7-4 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | View Product |
SS-32-TA-1-32 | Нержавеющая сталь 316 | 2 дюйма | Трубный переходник Swagelok® с предварительно обжатыми кольцами | 2 дюйма | Наруж. резьба NPT | View Product |
SS-3-TA-1-2 | Нержавеющая сталь 316 | 3/16 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
SS-400-A-4ANF | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба 37° AN | View Product |
SS-4-TA-1-2 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
SS-4-TA-1-2RS | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
SS-4-TA-1-2RT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. коническая резьба ISO | View Product |
SS-4-TA-1-4 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
SS-4-TA-1-4AN | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба 37° AN | View Product |
SS-4-TA-1-4RS | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
SS-4-TA-1-4RT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
SS-4-TA-1-4SC11 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
SS-4-TA-1-4ST | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 7/16-20 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
SS-4-TA-1-4W | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Вставное толстостенное трубное соединение под приварку | View Product |
SS-4-TA-1-6 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
SS-4-TA-1-6RS | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наружная цилиндрическая резьба ISO, прямой буртик | View Product |
SS-4-TA-1-8 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
SS-4-TA-1-OR | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 7/16-20 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
SS-4-TA-7-2 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. резьба NPT | View Product |
SS-4-TA-7-2RP | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. цилиндрическая резьба ISO | View Product |
SS-4-TA-7-2RT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. коническая резьба ISO | View Product |
SS-4-TA-7-4 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | View Product |
SS-4-TA-7-4RG | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | View Product |
SS-4-TA-7-4RJ | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба ISO (RJ) | View Product |
SS-4-TA-7-4RP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Thread | View Product |
SS-4-TA-7-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | View Product |
SS-4-TA-7-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | View Product |
SS-4-TA-7-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
SS-5-TA-1-4 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
SS-600-A-6ANF | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female 37° AN | View Product |
SS-6-MTA-1-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/8 in. | Male NPT | View Product |
SS-6-MTA-1-2RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/8 in. | Male ISO Parallel Thread | View Product |
SS-6-MTA-1-2RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/8 in. | Male ISO Tapered Thread | View Product |
SS-6-MTA-1-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
SS-6-MTA-1-4RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
SS-6-MTA-1-4RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
SS-6-MTA-1-6RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
SS-6-MTA-7-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/8 in. | Female NPT | View Product |
SS-6-MTA-7-2RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/8 in. | Female ISO Parallel Thread | View Product |
SS-6-MTA-7-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
SS-6-MTA-7-4RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
SS-6-MTA-7-4RJ | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Thread (RJ) | View Product |
SS-6-MTA-7-4RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Thread | View Product |
SS-6-MTA-7-4RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | View Product |
SS-6-MTA-7-6RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 3/8 in. | Female ISO Parallel Gauge Thread | View Product |
SS-6-MTA-7-8RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
SS-6-TA-1-12 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | View Product |
SS-6-TA-1-2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | View Product |
SS-6-TA-1-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
SS-6-TA-1-4AN | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male 37° AN | View Product |
SS-6-TA-1-4RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
SS-6-TA-1-4RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
SS-6-TA-1-4ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
SS-6-TA-1-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | View Product |
SS-6-TA-1-6AN | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Male 37° AN | View Product |
SS-6-TA-1-6RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | View Product |
SS-6-TA-1-6RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | View Product |
SS-6-TA-1-6ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
SS-6-TA-1-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
SS-6-TA-1-8RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | View Product |
SS-6-TA-1-8RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | View Product |
SS-6-TA-1-8ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
SS-6-TA-1-8W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male Pipe Weld | View Product |
SS-6-TA-1-OR | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 9/16-18 in. | Male O-Seal SAE/MS Straight Thread | View Product |
SS-6-TA-7-2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female NPT | View Product |
SS-6-TA-7-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
SS-6-TA-7-4RP | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Thread | View Product |
SS-6-TA-7-4RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | View Product |
SS-6-TA-7-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | View Product |
SS-6-TA-7-6RG | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female ISO Parallel Gauge Thread | View Product |
SS-6-TA-7-6RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female ISO Tapered Thread | View Product |
SS-6-TA-7-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
SS-810-A-8ANF | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female 37° AN | View Product |
SS-8-MTA-1-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
SS-8-MTA-1-4RS | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
SS-8-MTA-1-4RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
SS-8-MTA-1-6 | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 3/8 in. | Male NPT | View Product |
SS-8-MTA-7-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
SS-8-MTA-7-4RG | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
SS-8-MTA-7-4RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | View Product |
SS-8-MTA-7-8RG | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
SS-8-TA-1-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | View Product |
SS-8-TA-1-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
SS-8-TA-1-4RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
SS-8-TA-1-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
SS-8-TA-1-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | View Product |
SS-8-TA-1-6RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | View Product |
SS-8-TA-1-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | View Product |
SS-8-TA-1-6ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
SS-8-TA-1-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
SS-8-TA-1-8AN | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male 37° AN | View Product |
SS-8-TA-1-8RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | View Product |
SS-8-TA-1-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | View Product |
SS-8-TA-1-8ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
SS-8-TA-1-8W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male Pipe Weld | View Product |
SS-8-TA-1-OR | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
SS-8-TA-7-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | View Product |
SS-8-TA-7-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
SS-8-TA-7-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | View Product |
SS-8-TA-7-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | View Product |
SS-8-TA-7-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female ISO Tapered Thread | View Product |
SS-8-TA-7-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
SS-8-TA-7-8RG | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
SS-8-TA-7-8RP | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Thread | View Product |
SS-8-TA-7-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Tapered Thread | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.