The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Swagelok Tube Fitting, Male Tube Adapter, 8 mm Tube OD x 3/8 in. Male NPT
Log in or Register to view price
Catalogs
Straights
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Specifications
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Bored Through | No |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 8 mm |
Connection 1 Type | Swagelok® Tube Adapter |
Connection 2 Size | 3/8 in. |
Connection 2 Type | Male NPT |
Flow Restrictor | No |
eClass (4.1) | 37020711 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 37020590 |
eClass (6.1) | 37020590 |
UNSPSC (4.03) | 40141720 |
UNSPSC (10.0) | 40142612 |
UNSPSC (11.0501) | 40142612 |
UNSPSC (13.0601) | 40183109 |
UNSPSC (15.1) | 40183109 |
UNSPSC (17.1001) | 40183109 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
2507-8-TA-1-8 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
B-10-MTA-1-4RS | Brass | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
B-10-TA-1-8 | Brass | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
B-10-TA-7-8 | Brass | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
B-12-MTA-1-4RS | Brass | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
B-12-TA-1-12 | Brass | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | View Product |
B-2-TA-1-2 | Brass | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | View Product |
B-2-TA-7-2 | Brass | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female NPT | View Product |
B-400-A-4ANF | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° Flare | View Product |
B-4-TA-1-2 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | View Product |
B-4-TA-1-2RT | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male ISO Tapered Thread | View Product |
B-4-TA-1-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
B-4-TA-1-4AN | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male 37° AN | View Product |
B-4-TA-1-6 | Brass | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | View Product |
B-4-TA-1-8 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
B-4-TA-7-2 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female NPT | View Product |
B-4-TA-7-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
B-4-TA-7-6 | Brass | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | View Product |
B-6-MTA-1-4RS | Brass | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
B-6-MTA-7-4RG | Brass | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
B-6-TA-1-2 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | View Product |
B-6-TA-1-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
B-6-TA-1-6 | Brass | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | View Product |
B-6-TA-1-8 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
B-6-TA-7-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
B-6-TA-7-6 | Brass | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | View Product |
B-6-TA-7-8 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
B-810-A-8ANF | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female 37° Flare | View Product |
B-8-MTA-1-4RS | Brass | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
B-8-TA-1-4 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
B-8-TA-1-6 | Brass | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | View Product |
B-8-TA-1-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
B-8-TA-7-4 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
B-8-TA-7-6 | Brass | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | View Product |
B-8-TA-7-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
S-12-TA-1-12 | Carbon Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | View Product |
S-6-TA-1-4 | Carbon Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
SS-10-MTA-1-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
SS-10-MTA-1-4RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
SS-10-MTA-1-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
SS-10-MTA-1-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male NPT | View Product |
SS-10-MTA-1-6RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | View Product |
SS-10-MTA-1-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | View Product |
SS-10-MTA-1-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
SS-10-MTA-1-8RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | View Product |
SS-10-MTA-7-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
SS-10-MTA-7-4RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
SS-10-MTA-7-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | View Product |
SS-10-MTA-7-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
SS-10-MTA-7-8RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
SS-10-TA-1-10ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 7/8-14 in. | Male SAE/MS Straight Thread | View Product |
SS-10-TA-1-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
SS-10-TA-7-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
SS-1210-A-12ANF | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female 37° AN | View Product |
SS-12-MTA-1-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
SS-12-MTA-1-4RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
SS-12-MTA-1-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
SS-12-MTA-1-6RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | View Product |
SS-12-MTA-1-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | View Product |
SS-12-MTA-1-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
SS-12-MTA-1-8RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | View Product |
SS-12-MTA-1-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | View Product |
SS-12-MTA-7-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
SS-12-MTA-7-4RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
SS-12-MTA-7-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
SS-12-MTA-7-8RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
SS-12-MTA-7-8RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Thread | View Product |
SS-12-TA-1-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | View Product |
SS-12-TA-1-12AN | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male 37° AN | View Product |
SS-12-TA-1-12RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male ISO Parallel Thread | View Product |
SS-12-TA-1-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male ISO Tapered Thread | View Product |
SS-12-TA-1-12ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 1/16-12 in. | Male SAE/MS Straight Thread | View Product |
SS-12-TA-1-12W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male Pipe Weld | View Product |
SS-12-TA-1-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Male NPT | View Product |
SS-12-TA-1-16ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 5/16-12 in. | Male SAE/MS Straight Thread | View Product |
SS-12-TA-1-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
SS-12-TA-1-8RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | View Product |
SS-12-TA-7-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | View Product |
SS-12-TA-7-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female ISO Tapered Thread | View Product |
SS-12-TA-7-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Female NPT | View Product |
SS-12-TA-7-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
SS-1610-A-16ANF | 316 Stainless Steel | 1 in. | Pre-Swaged Swagelok® Tube Adapter | 1 in. | Female 37° Flare | View Product |
SS-16-MTA-1-8 | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
SS-16-MTA-1-8RS | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
SS-16-MTA-7-8RG | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
SS-16-TA-1-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | View Product |
SS-16-TA-1-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male NPT | View Product |
SS-16-TA-1-16AN | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male 37° AN | View Product |
SS-16-TA-1-16RS | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male ISO Parallel Thread | View Product |
SS-16-TA-1-16RT | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male ISO Tapered Thread | View Product |
SS-16-TA-1-16ST | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 5/16-12 in. | Male SAE/MS Straight Thread | View Product |
SS-16-TA-1-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
SS-16-TA-7-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | View Product |
SS-16-TA-7-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Female NPT | View Product |
SS-16-TA-7-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
SS-18-MTA-1-12RS | 316 Stainless Steel | 18 mm | Swagelok® Tube Adapter | 3/4 in. | Male ISO Parallel Thread | View Product |
SS-18-MTA-1-8RS | 316 Stainless Steel | 18 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | View Product |
SS-18-MTA-7-8RG | 316 Stainless Steel | 18 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
SS-1-TA-1-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | View Product |
SS-200-A-2ANF | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female 37° AN | View Product |
SS-200-A-4ANF | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° AN | View Product |
SS-20-TA-1-20 | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Adapter | 1 1/4 in. | Male NPT | View Product |
SS-24-TA-1-24 | 316 Stainless Steel | 1 1/2 in. | Pre-Swaged Swagelok® Tube Adapter | 1 1/2 in. | Male NPT | View Product |
SS-2-TA-1-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | View Product |
SS-2-TA-1-2RS | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Male ISO Parallel Thread | View Product |
SS-2-TA-1-2ST | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 5/16-24 in. | Male SAE/MS Straight Thread | View Product |
SS-2-TA-1-4 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
SS-2-TA-1-4RT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
SS-2-TA-1-OR | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 5/16-24 in. | Male SAE/MS Straight Thread | View Product |
SS-2-TA-7-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female NPT | View Product |
SS-2-TA-7-2RP | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female ISO Parallel Thread | View Product |
SS-2-TA-7-4 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
SS-32-TA-1-32 | 316 Stainless Steel | 2 in. | Pre-Swaged Swagelok® Tube Adapter | 2 in. | Male NPT | View Product |
SS-3-TA-1-2 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | View Product |
SS-400-A-4ANF | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° AN | View Product |
SS-4-TA-1-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | View Product |
SS-4-TA-1-2RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male ISO Parallel Thread | View Product |
SS-4-TA-1-2RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male ISO Tapered Thread | View Product |
SS-4-TA-1-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
SS-4-TA-1-4AN | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male 37° AN | View Product |
SS-4-TA-1-4RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
SS-4-TA-1-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
SS-4-TA-1-4SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
SS-4-TA-1-4ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
SS-4-TA-1-4W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male Pipe Weld | View Product |
SS-4-TA-1-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | View Product |
SS-4-TA-1-6RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
SS-4-TA-1-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
SS-4-TA-1-OR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
SS-4-TA-7-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female NPT | View Product |
SS-4-TA-7-2RP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female ISO Parallel Thread | View Product |
SS-4-TA-7-2RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Female ISO Tapered Thread | View Product |
SS-4-TA-7-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
SS-4-TA-7-4RG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
SS-4-TA-7-4RJ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Thread (RJ) | View Product |
SS-4-TA-7-4RP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Thread | View Product |
SS-4-TA-7-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | View Product |
SS-4-TA-7-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | View Product |
SS-4-TA-7-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
SS-5-TA-1-4 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
SS-600-A-6ANF | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female 37° AN | View Product |
SS-6-MTA-1-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/8 in. | Male NPT | View Product |
SS-6-MTA-1-2RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/8 in. | Male ISO Parallel Thread | View Product |
SS-6-MTA-1-2RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/8 in. | Male ISO Tapered Thread | View Product |
SS-6-MTA-1-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
SS-6-MTA-1-4RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
SS-6-MTA-1-4RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
SS-6-MTA-1-6RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
SS-6-MTA-7-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/8 in. | Female NPT | View Product |
SS-6-MTA-7-2RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/8 in. | Female ISO Parallel Thread | View Product |
SS-6-MTA-7-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
SS-6-MTA-7-4RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
SS-6-MTA-7-4RJ | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Thread (RJ) | View Product |
SS-6-MTA-7-4RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Thread | View Product |
SS-6-MTA-7-4RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | View Product |
SS-6-MTA-7-6RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 3/8 in. | Female ISO Parallel Gauge Thread | View Product |
SS-6-MTA-7-8RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
SS-6-TA-1-12 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | View Product |
SS-6-TA-1-2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | View Product |
SS-6-TA-1-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
SS-6-TA-1-4AN | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male 37° AN | View Product |
SS-6-TA-1-4RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
SS-6-TA-1-4RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
SS-6-TA-1-4ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
SS-6-TA-1-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | View Product |
SS-6-TA-1-6AN | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Male 37° AN | View Product |
SS-6-TA-1-6RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | View Product |
SS-6-TA-1-6RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | View Product |
SS-6-TA-1-6ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
SS-6-TA-1-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
SS-6-TA-1-8RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | View Product |
SS-6-TA-1-8RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | View Product |
SS-6-TA-1-8ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
SS-6-TA-1-8W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male Pipe Weld | View Product |
SS-6-TA-1-OR | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 9/16-18 in. | Male O-Seal SAE/MS Straight Thread | View Product |
SS-6-TA-7-2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/8 in. | Female NPT | View Product |
SS-6-TA-7-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
SS-6-TA-7-4RP | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Thread | View Product |
SS-6-TA-7-4RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | View Product |
SS-6-TA-7-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | View Product |
SS-6-TA-7-6RG | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female ISO Parallel Gauge Thread | View Product |
SS-6-TA-7-6RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female ISO Tapered Thread | View Product |
SS-6-TA-7-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
SS-810-A-8ANF | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female 37° AN | View Product |
SS-8-MTA-1-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
SS-8-MTA-1-4RS | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
SS-8-MTA-1-4RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
SS-8-MTA-7-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
SS-8-MTA-7-4RG | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
SS-8-MTA-7-4RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | View Product |
SS-8-MTA-7-8RG | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
SS-8-TA-1-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | View Product |
SS-8-TA-1-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
SS-8-TA-1-4RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
SS-8-TA-1-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
SS-8-TA-1-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | View Product |
SS-8-TA-1-6RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | View Product |
SS-8-TA-1-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | View Product |
SS-8-TA-1-6ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
SS-8-TA-1-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
SS-8-TA-1-8AN | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male 37° AN | View Product |
SS-8-TA-1-8RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | View Product |
SS-8-TA-1-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | View Product |
SS-8-TA-1-8ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
SS-8-TA-1-8W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male Pipe Weld | View Product |
SS-8-TA-1-OR | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
SS-8-TA-7-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | View Product |
SS-8-TA-7-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
SS-8-TA-7-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | View Product |
SS-8-TA-7-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | View Product |
SS-8-TA-7-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female ISO Tapered Thread | View Product |
SS-8-TA-7-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
SS-8-TA-7-8RG | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
SS-8-TA-7-8RP | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Thread | View Product |
SS-8-TA-7-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Tapered Thread | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.