|
316L Stainless Steel Convoluted (FM) Hose, 1/4 in., 316L Stainless Steel Braid, 1/4 in. Tube Adapters, 24 in. (61.0 cm) Length
Part #: SS-FM4TA4TA4-24
|
||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
FM Series Flexible Metal HoseOvercome your high-temperature, vacuum, medium-pressure, or corrosive environmental challenges with a variety of Swagelok stainless steel and braided hose options. Log in or Register to view price お問い合わせ本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
安全な製品の選定について:
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316L Stainless Steel Convoluted (FM) Hose, 1/4 in., 316L Stainless Steel Braid, 1/4 in. Tube Adapters, 24 in. (61.0 cm) Length
Log in or Register to view price
Catalogs
FM Series Flexible Metal Hose
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Specifications
SS-FM4TA4TA4-24 — 316L Stainless Steel Convoluted (FM) Hose, 1/4 in., 316L Stainless Steel Braid, 1/4 in. Tube Adapters, 24 in. (61.0 cm) Length
| Attribute | Value |
|---|---|
| Body Material | 316L Stainless Steel |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Swagelok® Tube Adapter |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Swagelok® Tube Adapter |
| End Connection Material | 316 Stainless Steel |
| Hose Length | 24 in. |
| Hose Size | 1/4 in. |
| Maximum Temperature, °F (°C) | 850 (454) |
| Max Temperature Pressure Rating | 1736 psig (119 bar ) |
| Minimum Temperature, °F (°C) | -325 (-198) |
| Room Temperature Pressure Rating | 3100 PSIG / 213 BAR |
| eClass (4.1) | 37110202 |
| eClass (5.1.4) | 37110202 |
| eClass (6.0) | 37110000 |
| eClass (6.1) | 37110000 |
| eClass (10.1) | 37110000 |
| UNSPSC (4.03) | 40142009 |
| UNSPSC (10.0) | 40142000 |
| UNSPSC (11.0501) | 40142000 |
| UNSPSC (13.0601) | 40142000 |
| UNSPSC (15.1) | 40142000 |
| UNSPSC (17.1001) | 39120000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-FM12SL12SL12-18 | 316L Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-FM4SL4PM4-12 | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-FM4SL4PM4-36 | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-FM4SL4SL4-12 | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-FM4SL4SL4-36 | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-FM4TA4TA4-12 | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-FM4TA4TA4-36 | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-FM4TA4TA4-48 | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-FM6SL6PM6-18 | 316L Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-FM6SL6SL6-18 | 316L Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-FM6SL6SL6-36 | 316L Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-FM8SL8PM8-18 | 316L Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-FM8SL8SL8-18 | 316L Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-FM8SL8SL8-48 | 316L Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
