The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Carbon Steel Gasket for 1/4 in. ISO Parallel Thread (RS) Fitting, Fluorocarbon FKM Inner Ring, DIN
Log in or Register to view price
Catalogs
Gaskets
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Specifications
Attribute | Value |
---|---|
Body Material | Carbon Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Flow Restrictor | No |
Gasket Size | 1/4 in. |
Inner Ring | Fluorocarbon FKM Inner Ring, DIN |
eClass (4.1) | 23070101 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 23071500 |
eClass (6.1) | 37020590 |
UNSPSC (4.03) | 31181500 |
UNSPSC (10.0) | 31181503 |
UNSPSC (11.0501) | 31181503 |
UNSPSC (13.0601) | 31401700 |
UNSPSC (15.1) | 31401700 |
UNSPSC (17.1001) | 31401704 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
304L-12-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
304L-16-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
304L-2-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
304L-4-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
304L-6-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
CU-12-RP-2 | Copper | - | - | - | - | View Product |
CU-16-RP-2 | Copper | - | - | - | - | View Product |
CU-2-RP-2 | Copper | - | - | - | - | View Product |
CU-4-RG-2 | Copper | - | - | - | - | View Product |
CU-4-RP-2 | Copper | - | - | - | - | View Product |
CU-6-RG-2 | Copper | - | - | - | - | View Product |
CU-6-RP-2 | Copper | - | - | - | - | View Product |
CU-8-RG-2 | Copper | - | - | - | - | View Product |
CU-8-RP-2 | Copper | - | - | - | - | View Product |
NI-4-RG-2 | Nickel | - | - | - | - | View Product |
NI-8-RG-2 | Nickel | - | - | - | - | View Product |
S-12-RS-2V | Carbon Steel | - | - | - | - | View Product |
S-16-RS-2V | Carbon Steel | - | - | - | - | View Product |
S-2-RS-2B | Carbon Steel | - | - | - | - | View Product |
S-2-RS-2V | Carbon Steel | - | - | - | - | View Product |
S-4-RS-2B | Carbon Steel | - | - | - | - | View Product |
S-4-RS-2V | Carbon Steel | - | - | - | - | View Product |
S-6-RS-2B | Carbon Steel | - | - | - | - | View Product |
S-6-RS-2V | Carbon Steel | - | - | - | - | View Product |
S-8-RS-2B | Carbon Steel | - | - | - | - | View Product |
S-8-RS-2V | Carbon Steel | - | - | - | - | View Product |
SS-12-RS-2B | Stainless Steel | - | - | - | - | View Product |
SS-12-RS-2V | Stainless Steel | - | - | - | - | View Product |
SS-12-RSD-2V | Stainless Steel | - | - | - | - | View Product |
SS-16-RS-2V | Stainless Steel | - | - | - | - | View Product |
SS-16-RSD-2V | Stainless Steel | - | - | - | - | View Product |
SS-20-RS-2V | Stainless Steel | - | - | - | - | View Product |
SS-2-RS-2B | Stainless Steel | - | - | - | - | View Product |
SS-2-RS-2V | Stainless Steel | - | - | - | - | View Product |
SS-2-RSD-2V | Stainless Steel | - | - | - | - | View Product |
SS-4-RP-2 | Stainless Steel | - | - | - | - | View Product |
SS-4-RS-2B | Stainless Steel | - | - | - | - | View Product |
SS-4-RS-2V | Stainless Steel | - | - | - | - | View Product |
SS-4-RSD-2V | Stainless Steel | - | - | - | - | View Product |
SS-6-RS-2B | Stainless Steel | - | - | - | - | View Product |
SS-6-RS-2V | Stainless Steel | - | - | - | - | View Product |
SS-6-RSD-2V | Stainless Steel | - | - | - | - | View Product |
SS-8-RS-2B | Stainless Steel | - | - | - | - | View Product |
SS-8-RS-2V | Stainless Steel | - | - | - | - | View Product |
SS-8-RSD-2V | Stainless Steel | - | - | - | - | View Product |
T-4-RJ-2 | PTFE | - | - | - | - | View Product |
T-6-RJ-2 | PTFE | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.